×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109480750, Entry date: 12/07/2018
(5)
Rate

Monitoring of Machine Vibration Variables with a SIPLUS CMS1200 SM 1281 Condition Monitoring System

  • Entry
  • Associated product(s)
To protect a machine efficiently against mechanical damage during operation and detect such damages at an early stage, the machine has to be monitored permanently.

Mechanical vibrations are crucial in order to detect damages at an early stage. Vibrations are caused mainly by centrifugal forces at rotating machine parts.

This can be due to:

  • Unbalance
  • Improper alignment of machine trains
  • Bearing damages
  • Transmission faults
  • Magnetic, hydraulic and other function-related changing forces

Solution
In order to monitor mechanical components, SIEMENS provides the SIPLUS CMS Condition Monitoring Systems. This monitoring system gives a permanent overview of all machines and of the entire system. In line with preventive maintenance, servicing activities can thus be planned more efficiently and carried out on schedule.

The monitoring is executed by the Condition Monitoring System SIPLUS CMS1200 SM 1281. Specifically designed for the use with a SIMATIC S7-1200, the monitoring can thus be integrated seamlessly into the automation process.





Documentation and Example Project
SM 1281 FW 3.1 with TIA Portal V15/V15.1
 Registrierung notwendig  Documentation (1,9 MB)

 Registrierung notwendig  Example project for TIA Portal V15.1 (17,3 MB) 
 Registrierung notwendig  Example project for TIA Portal V15 (24,8 MB)


SM 1281 FW 3.1 with TIA Portal V14 SP1
  Documentation (2,0 MB)
 Registrierung notwendig  Example project for TIA Portal V14 SP1 (8,6 MB)



SM 1281 FW 3.0 with TIA Portal V15
 Registrierung notwendig  Documentation (1,9 MB)
 Registrierung notwendig  Example project for TIA Portal V15 (10,5 MB)

SM 1281 FW 3.0 with TIA Portal V14 SP1
 Registrierung notwendig  Documentation (2,0 MB)
 Registrierung notwendig  Example project for TIA Portal V14 SP1 (2,4 MB)

SM 1281 FW 2.0
 Registrierung notwendig  Documentation (1,8 MB)
 Registrierung notwendig  Example project for TIA Portal V14 SP1 (2,9 MB)
 Registrierung notwendig  Example project for TIA Portal V13 SP1 (5,6 MB)


Further Information
Operating instructions SIPLUS CMS1200 SM 1281 109481490
Support Packages for the hardware catalog in the TIA Portal (HSP) 72341852
Library SIPLUS CMS1200 SM 1281 109482016

Last changes
Addition of FW 3.1

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.