×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109480760, Entry date: 11/10/2015
(0)
Rate

Sales and delivery release of SIMATIC RF240R, RF250R (IO-Link) with IODD files

  • Entry
  • Associated product(s)
Effective immediately, the RF240R and RF250R readers for the SIMATIC RF200 RFID system are released for sale and delivery and are available ex stock.



Product description

Siemens is supplementing its SIMATIC RF200 RFID system to include two additional readers with IO-Link interface. With the help of this standardized interface, it is very easy to integrate RFID readers from the lower performance range in the automation level. The RFID system automatically supplies the data read from the transponder. In doing so, the unique identification number (UID) can be read and any user data of a predefined memory area can also be read or written. IO-Link is characterized by a low cost per reader station (RFID reader + interface on master module). For this interface, which is defined by the open IO-Link standard, Siemens and various other manufactures offer master modules that can be integrated in a wide range of fieldbus systems and controllers.

The two rectangular readers RF240R and RF250R (50x50x50 mm3) are suitable for assembly lines with very cramped installation conditions or for tool identification.

The RF240R reader has an integrated antenna, and the R250R reader is intended for operation with external antennas (ANT 3, ANT 8, ANT 12, ANT 18, ANT 30).


Functional highlights and exceptional technical features

  • Particularly compact HF-RFID readers (13.56 MHz) for applications in track-guided assembly lines and conveyor systems
  • Standard design, rectangular (50 x 50 x 30 mm3)
  • Rugged, industry-compatible design with integrated antenna (IP67) and for external antennas (IP65)
  • Visual status information directly in the field through 3-color LED display on the reader
  • Reading and writing of transponder data, reading of unique ID number (UID)
  • Comprehensive transponder portfolio in accordance with ISO 15693 (MDS Dxxx)


Ordering data


Product name

Order number

SIMATIC RF240R

IO-Link

IP 67, -25 TO +70 DEGREES C

50 x 50 x 30 mm3

With integrated antenna

6GT2821-4AC32

SIMATIC RF250R

IO-Link

50 x 50 x 30 mm3

For external antennas:

ANT 3, 8, 12, 18, 30

6GT2821-5AC32


Ordering data for accessories


Product name

Order number

Antenna ANT 3 for RF250R

Dimensions 50x28x10 mm

With connection cable 3m with trailing capability

6GT2398-1CD40-0AX0

Antenna ANT 8 for RF250R

Dimensions M8x38 mm

With connection cable 3m with trailing capability

6GT2398-1CF10

Antenna ANT 12 for RF250R

Dimensions M12x40 mm

With connection cable 3m with trailing capability

6GT2398-1CC00

Antenna ANT 18 for RF250R

Dimensions M18x55 mm

With connection cable 3m with trailing capability

6GT2398-1CA00

Antenna ANT 30 for RF250R

Dimensions M30x58 mm

With connection cable 3m with trailing capability

6GT2398-1CD00

IO-Link master for SIMATIC ET 200eco PN, for 4 readers

6ES7148-6JA00-0AB0

IO-Link master for SIMATIC ET 200S, for 4 readers

6ES7138-4GA50-0AB0

IO-Link master for SIMATIC ET 200SP, for 4 readers

6ES7137-6BD00-0BA0

IO-Link master for SIMATIC S7-1200, for 4 readers

6ES7278-4BD32-0XB0

IO-Link master for SIMATIC ET 200AL, for 4 readers

6ES7147-5JD00-0BA0

Plug-in cable between IO-Link master for ET 200S/SP/S7-1200 and reader

Cable plug M12, 4-pin, open end

Length 5 m

6GT2891-4LH50

Plug-in cable between IO-Link master for ET 200S/SP/S7-1200 and reader

Cable plug M12, 4-pin, open end

Length 10 m

6GT2891-4LN10

Plug-in cable between IO-Link master ET 200eco PN/ET 200AL and reader

Cable plug + connector M12

Length 5 m

6GT2891-4MH50

Plug-in cable between IO-Link master ET 200eco PN/ET 200AL and reader

Cable plug + connector M12

Length 10 m

6GT2891-4MN10



Target applications


Typical application areas are, for example:

  • Production control with low data volume on the transponder
  • Tracking & tracing
  • Tool identification (Tool Ident)

Download IODD-File:

 Registrierung notwendig  IODD_Siemens-RF250R-20150916-IODD1_0_1.zip (115,5 KB)

 Registrierung notwendig  IODD_Siemens-RF240R-20150916-IODD1_0_1.zip (119,1 KB)

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.