×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109480854, Entry date: 12/10/2015
(4)
Rate

IP Config Tool for SIMATIC IPCs with WinAC RTX

  • Entry
  • Associated product(s)
Tool for configuring the network adapters of SIMATIC IPCs with installed WinAC RTX

Description
When changes are made at the interface via the Windows user interface, the previously set
configurations will not be overwritten if an Ethernet interface has been integrated in WinAC RTX as PROFINET interface. Here, the "IPC IP Config Tool” is available which enables you to change the configuration of the network adapter of your IPC.
 


Fig. 1

Downloads
 Documentation (703,7 KB)
 Registrierung notwendig IPC IP Config Tool V1.0 (895,7 KB)


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit