×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109480900, Entry date: 11/18/2015
(2)
Rate

Revised digital output modules for SIMATIC S7-1500 and ET 200MP with single channel diagnostics

  • Entry
  • Associated product(s)
Revised digital output modules for SIMATIC S7-1500 and ET 200MP with single channel diagnostics

Two revised digital output modules with single-channel diagnostics for the S7-1500 / ET 200MP system are available effective immediately.

  • DQ 16x24VDC/0.5A HF
  • DQ 32x24VDC/0.5A HF

These two modules replace the previous standard modules with spare part compatibility.

Once the present inventory of modules is exhausted, the new article numbers will be automatically substituted.

 

Previous types

New type

DQ 16x24VDC/0.5A ST

 

    6ES7 522-1BH00-0AB0

     

    DQ 16x24VDC/0.5A HF

     

      6ES7 522-1BH01-0AB0

       

      DQ 32x24VDC/0.5A ST

       

        6ES7 522-1BL00-0AB0

         

        DQ 32x24VDC/0.5A HF

         

          6ES7 522-1BL01-0AB0

           

           

           

          Note:

          Due to diagnostic capability of the module, there is a max. residual current of 0.5mA even with a "0" signal. This residual current is present regardless as to whether or not the diagnostic is enabled. This residual current can cause a glow when activating LEDs under some circumstances. Alternatively, therefore, the following additional modules are available.

           

          Type

          Article number

          Manual

          DQ 16x24VDC/0.5A BA

          6ES7 522-1BH10-0AA0

          83500415

          DQ 32x24VDC/0.5A BA

          6ES7 522-1BL10-0AA0

          83500404

           

          DQ 16x24VDC/0.5A HF

          109480717

          DQ 32x24VDC/0.5A HF

          109480716

           

          Also see the Manual Collection which includes all relevant documents for the SIMATIC S7-1500 / ET 200MP in addition to the I/O modules:

          86140384

           

           

          Configuration:

          You can configure these modules with a variety of engineering tools:

            TIA Portal as of version V13.0, SP1
            Install the HSP for this
            143 STEP 7 V5.5, SP3
            Configuration with GSD file
            Other engineering tools
            Configuration with GSD file

             

            The GSD files are available for download at:

            PROFIBUS: 80206700

            PROFINET: 68189683

             

             

            Ordering data:

             

            Accessories

            The accessories for the S7-1500 / ET 200MP can still be used for these two modules.

            Type

            Article number

            Mounting rail, 160 mm (with drill hole)

            6ES7 590-1AB60-0AA0

            Mounting rail, 245 mm (with drill hole)

            6ES7 590-1AC40-0AA0

            Mounting rail, 482 mm (with drill hole)

            6ES7 590-1AE80-0AA0

            Mounting rail, 530 mm (with drill hole)

            6ES7 590-1AF30-0AA0

            Mounting rail, 830 mm (with drill hole)

            6ES7 590-1AJ30-0AA0

            Mounting rail, 2000 mm (without drill hole) for customization

            6ES7 590-1BC00-0AA0

            PE connection element for 2000 mm mounting rail (spare part),

            20 units

            6ES7 590-5AA00-0AA0

            Front connector for 35mm modules; screw terminal, 40-pin

            6ES7 592-1AM00-0XB0

            Front connector for 35mm modules; push-in terminal, 40-pin

            6ES7 592-1BM00-0XB0

            U-type connector, 5 units

            6ES7590-0AA00-0AA0

            Universal front door for I/O modules (PU = 5 units)

            6ES7 528-0AA00-7AA0

            Sheets with labeling strips (Al gray) (PU = 10 units)

            6ES7 592-2AX00-0AA0

            Potential jumper front connector (PU = 20 units)

            6ES7592-3AA00-0AA0

            Security information
            In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
            http://www.siemens.com/industrialsecurity.