×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109481344, Entry date: 12/18/2015
(18)
Rate

SINAMICS V-ASSISTANT Commissioning tool V1.03.00

  • Entry
  • Associated product(s)
The latest version of SINAMICS V-ASSISTANT commissioning tool version V1.03.00 for the device SINAMICS V90 (extension of support V90 200V together with firmware version V1.06.00) is provided here.

Description

With the sales release of new member of SINAMCIS V90 family - V90 200 V, the corresponding commissioning tool SINAMICS V-ASSISTANT version V1.03.00 is updated.

  • Supported device:
    • SINAMICS V90 200 V variants
    • SINAMICS V90 400 V variants
  • Supported firmware version:
    • Firmware version V1.06.00
      (release together with SINAMICS V90 200 V), V1.03.00, V1.03.01, V1.04.00, V1.05.00

Please be noted: If the device is SINAMCIS V90 200 V or the firmware version is V1.06.00 (check the SINAMCIS V90 Firmware Version via parameter r29018), you need to update to this new version of SINAMICS V-ASSISTANT.

The download file is named as “SINAMICS V-ASSISTANT V1.03.00.zip”.

 Registrierung notwendig  SINAMCIS_V-ASSISTANT_V1.03.00.zip (181,4 MB)

Use of SINAMICS V-ASSISTANT is free of charge and does not require a license key to be entered.

Supported languages

The following languages are supported with this version:

  • English
  • Chinese
  • German
  • French
  • Italian
  • Spanish
  • Portuguese
  • Turkish

Changes/extension

  • SINAMICS V90 200V variants are supported
  • Following new functions are supported by V-ASSISTANT if V90 firmware V1.06.00 is used.
  • Absolute encoder position tracking function for modulo axis: to store the new offset for absolute encode adjustment after a multi turn overflow happened.
  • Referencing mode for absolute encoder: The referencing mode now  can be modified under IPos mode for absolute encoder, and the referencing can be execute via Modbus
  • MDI direction selection (shortest direction, positive direction or negative direction)
  • DO signal logical inverse

How to install SNAMICS V-ASSISTANT

  1. Download the attached ZIP file.
  2. Unpack the ZIP file into a target directory on your hard disk.
  3. Start the installation program by double-clicking the “Setup.exe” file.
  4. Finish the installation according to the instructions on the screen.

Contact partner

RC-CN DF M3-BF PLM
Mr. Zhu Liang
+86 (25) 8711 9755
zhu.liang@siemens.com

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit