×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109481624, Entry date: 12/18/2018
(2)
Rate

SIMATIC IPC547E - Latest BIOS version

  • Entry
  • Associated product(s)
To achieve the best possible performance, stability and reliability for your SIMATIC IPC, always use the latest BIOS version.

Information about the BIOS version
Details about the BIOS version are listed in the following table.

Download
The software is subject to export restrictions. Download is authorized only for registered users.

BIOS Updates SIMATIC IPC547E

BIOS versionNotes and DownloadDate
R1.30.0 Registrierung notwendig  CHANGES_R1_30.TXT (8,5 KB) 2018-11

 Download unterliegt Exportcontrolle  BIOS_D3235_R1_30.zip (12,2 MB) 

SHA-256 checksum:
36f57adf02b7367604af322ccedec1ef7642774b8c0a4fc809cd7cf401e99a11

 Download unterliegt Exportcontrolle  BIOS_D3236_R1_30.zip (34,2 MB) 

SHA-256 checksum:
6beeb1d857fac8c1f5574bf2eea09133d4245358146f3cf3f40ed668d893a306

Note
SIMATIC IPCs of the type IPC547E are available in two mainboard versions. Define the BIOS required for your mainboard using the article number of your IPCs.

SIMATIC IPCs with the mainboard D3235 (chipset H81) start with article numbers:

  • 6AG4104-3...0-....

SIMATIC IPCs with the mainboard D3236 (chipset Q87) start with article numbers:

  • 6AG4104-3....-....

Further information on BIOS updates is available in Entry ID 109757305.

Information about SHA-256 is available in Entry ID 109483101.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.