×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109481714, Entry date: 08/27/2019
(4)
Rate

„Ready for use“ TIA-Portal example project for SIWAREX WP251

  • Entry
  • Associated product(s)
„Ready-for-use“ for operation with SIMATIC CPU and one SIWAREX WP251

The  Registrierung notwendig  example project (5,6 MB) is based on following components:

  • S7-1212 CPU V4
  • one SIWAREX WP251
  • KTP700 Basic

Therefore the project can be opened and edited with SIMATIC Step7 Basic (TIA Portal V15 or V15.1) and contains the SIWAREX WP251 function block (multiinstance ability) and a full-fledged HMI visualization for a complete commissioning and operation of the WP251.


„Ready-for-use“ for legal-for-trade operation with SIMATIC CPU and one SIWAREX WP251

The  Registrierung notwendig  example project (6,0 MB) is based on the following components:

  • S7-1214 CPU V4
  • one SIWAREX WP251
  • TP700 Comfort

The project can be opened and edited with SIMATIC Step7 including WinCC Comfort (TIA Portal V15 and V15.1) and is prepared for legal-for-trade scales together with the display SecureDisplay. It contains the SIWAREX WP251 function block (multiinstance ability) and a full-fledged HMI visualization for a complete commissioning, legal-for-trade verification and operation of the WP251.
Please note that legal-for-trade faceplates must match the approval certificate.


„Ready-for-use“ for operation with SIMATIC CPU and eight SIWAREX WP251

The  Registrierung notwendig  example project (6,1 MB) is based on following components:

  • S7-1212 CPU V4

  • eight SIWAREX WP251

  • KTP700 Basic

The project can be opened and edited
with SIMATIC Step7 Basic (TIA Portal V15 and V15.1) and contains the SIWAREX WP251 function block (multiinstance ability) and a full-fledged HMI
visualization for a complete commissioning and operation of all the eight SIWAREX WP251. Following   document (734,7 KB) describes how to adjust the project to another number of WP251 (< 8) in a fast and easy way.


„Ready-for-use“ for stand-alone operation without SIMATIC CPU

The   example project (4,8 MB) is based on following components:

  • SIWAREX WP251
  • SIMATIC TP700 Comfort panel

The project can be opened and edited by SIMATIC WinCC Comfort (V13 SP1 Update7). It contains a visualization for operation of eight SIWAREX WP251 without SIMATIC CPU, which allows full commissioning and operation of all eight scales from one single TP700 touch panel.
Following   document (961,4 KB) describes how to adjust the project to another number of WP251 (< 8) in a fast and easy way.


„Ready-for-use“ for legal-for-trade stand-alone operation without SIMATIC CPU

The   example project (4,8 MB) is based on the following components:

  • SIWAREX WP251
  • TP700 Comfort

The project can be opened and edited by SIMATIC WinCC Comfort (TIA Portal V13 SP1 UPD9) and and is prepared for legal-for-trade scales together with the display SecureDisplay. It contains a visualization for legal-for-trade operation of one SIWAREX WP251 without SIMATIC CPU, which allows full commissioning, legal-for-trade verification and operation of the WP251 from one TP700 comfort touch panel. Please note that legal-for-trade faceplates must match the approval certificate.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit