×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109481843, Entry date: 01/11/2016
(2)
Rate

Delivery release of "AI Energy Meter 480VAC ST" for SIMATIC ET 200SP

  • Entry
  • Associated product(s)
The existing range of energy measuring devices for the scalable ET 200SP I/O system has been expanded by the "AI Energy Meter 480VAC ST". With additional functions and measured values as well as improved accuracy, the 480 V AC variant extends the field of application of the ET 200SP in the data acquisition of electrical characteristic values. The 400 V AC variant is being expanded by a new hardware version.

The AI Energy Meter 480VAC ST is designed for machine-level use in the ET 200SP scalable I/O system. The user can configure the data required for the respective application from over 200 different electrical measured and energy values, and thus obtains transparency at the machine level regarding the energy requirements of individual components of the production plant. The user can determine the energy consumption and the power consumption based on the measured values supplied by AI Energy Meter. Consumption forecasts and efficiency can be derived from the measured values. Measured data on the power consumption is relevant for load management and maintenance. In addition, you can use measured data for emission reporting and to determine the carbon footprint.

The measured values acquired by Energy Meter can also be used for condition monitoring tasks, for example, the early detection of machine and bearing damage.

New functions of the AI Energy Meter 480VAC ST

  • Retentive count value storage after each measuring cycle (50 ms)
  • User data interface up to 256 bytes, individually configurable
  • 3 x 1-phase measurement
  • 16 individual limit values, with hysteresis
  • Energy meter: periodic or infinite, with gate
  • Calculation of neutral conductor current
  • Min/max values
  • Operating hours counter with gate and selectable low current limit
  • Status bit for 4-quadrant view
  • User calibration of current, voltage and phase angle

Product overview of Energy Meter modules for ET 200SP

AI Energy Meter 400VAC ST

AI Energy Meter 480VAC ST

Article number

6ES7134-6PA01-0BD0

6ES7134-6PA20-0BD0

Packaging unit

PU 1

PU 1

Usable BaseUnits

BU type D0

BU type D0

Accessories
- Labeling strips, gray, roll

- Labeling strips, gray, DIN A4

Reference identification label


500 strips,
film (6ES7193-6LR10-0AA0)
1000 strips,
box (6ES7193-6LA10-0AA0)
160 labels (6ES7193-6LF30-0AW0)


500 strips,
film (6ES7193-6LR10-0AA0)
1000 strips,
box (6ES7193-6LA10-0AA0)
160 labels (6ES7193-6LF30-0AW0)

Current measurement

Via current transformer 1 A, 5 A

Via current transformer 1 A, 5 A

Voltage measurement

400 V AC direct connection

Up to 480 V AC direct connection
> 480 V AC via voltage transformer

Network topologies

TN and TT network

TN and TT network

Number of measured values

Over 90

Over 200

Measuring access method
(Module variants)

Read acyclically via data record
cyclically for 19 defined data sets

Read acyclically via data record
cyclically for 19 defined data sets
EE@Industry E0, E1, E2 and E3
cyclically via freely definable data sets

New or improved functions
(only 480 V AC)

Measuring cycle, update time

Typ. 50 ms

Typ. 50 ms

Accuracy class (IEC 61557-12)
- Measured variable voltage, current
- Measured variable apparent power, active power
- Measured variable reactive power
- Measured variable power factor
- Measured variable active energy
- Measured variable reactive energy
- Measured variable neutral conductor current
- Measured variable phase angle
- Measured variable frequency


0.5
1
1
0.5
1
2
-
+/-1 °; not recorded by IEC 61577-12
0.05


0.2
0.5
1
0.5
0.5
1
0.5; calculated
+/-1 °; not recorded by IEC 61577-12
0.05

Manuals (download)
- ET 200SP Manual Collection
- Product manual
- Product information (additional information)


-
ID: 84133942
- ID: 109481116
-
ID: 73021864


-
ID: 84133942
- ID: 109481117
-
ID: 73021864

Configuration
- TIA Selection Tool
- GSD for PROFIBUS IMs
- GSDML for PROFINET IMs
- STEP 7 (for all head stations)
- TIAP (for all head stations)


Version 2015.4 as of start of 01/2015
for IM155-6DP HF, ID: 73016883
for IM155-6PN (all), ID: 57138621
HSP 0227, V6.0 for STEP 7 (as of V5.5 SP4)
HSP 159 for TIAP (as of V13 SP1)


Version 2015.4 as of start of 01/2015
for IM155-6DP HF, ID: 73016883
for IM155-6PN (all)
, ID: 57138621
HSP 0227, V6.0 for STEP 7 (as of V5.5 SP4)
HSP 159 for TIAP (as of V13 SP1)

Usable head stations
(observe FW version)

All IMs, CPUs and Open Controllers

All IMs, CPUs and Open Controllers


Ordering data:


I/O modules

Article number

AI Energy Meter 400VAC ST

6ES7134-6PA01-0BD0

AI Energy Meter 480VAC ST

6ES7134-6PA20-0BD0

Usable BaseUnits

Article number

BU type D0

6ES7193-6BP00-0BD0

Accessories

Article number

- Labeling strips, gray, roll, 500 strips, film

6ES7193-6LR10-0AA0

- Labeling strips, gray, DIN A4, 1000 strips, box

6ES7193-6LA10-0AA0

- Reference identification label, 160 labels

6ES7193-6LF30-0AW0



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.