×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109481985, Entry date: 03/08/2018
(6)
Rate

Types of delivery PU of 1 and PU of 10 for SIMATIC ET 200SP I/O modules and BaseUnits

  • Entry
  • Associated product(s)
The current list of available I/O modules and BaseUnits which can be delivered as a pack of 10 as an alternative to a pack of 1 is supplied below.

Generally, all SIMATIC ET 200SP I/O modules and BaseUnits are offered as packs of 1. Alternative to the pack of 1, selected ET 200SP I/O modules and BaseUnits are also available in a pack of 10. Customer benefits of the PU (packaging unit) of 10:

  • Less time required to unpack the modules
  • Reduced waste

The required number of modules is always ordered. The packaging unit is selected by means of the article number used. Therefore, the PU of 10 can only be ordered in integer multiples of 10 (minimum ordering quantity).

The 4th last digit of the article number of an ET 200SP I/O module or BaseUnit is "0" for the pack of 1 or "2" for the pack of 10. The current list of available I/O modules and BaseUnits which can be delivered as a pack of 10 as an alternative to a pack of 1 is supplied below.

BaseUnits BU type

Article number
For PU 1

Article number
For PU 10

BU type A0
15 mm, new load group (light-colored)
With AUX terminals

6ES7193-6BP20-0DA0

6ES7193-6BP20-2DA0

BU type A0
15 mm, new load group (light-colored)
Without AUX terminals

6ES7193-6BP00-0DA0

6ES7193-6BP00-2DA0

BU type A0
15 mm, load group bridged (dark-colored)
With AUX terminals

6ES7193-6BP20-0BA0

6ES7193-6BP20-2BA0

BU type A0
15 mm, load group bridged (dark-colored)
Without AUX terminals

6ES7193-6BP00-0BA0

6ES7193-6BP00-2BA0

BU type B0

6ES7193-6BP20-0BB0

6ES7193-6BP20-2BB0

BU-Typ B1
20mm, , load group bridged (dark-colored)

Without AUX terminals

6ES7193-6BP20-0BB1

 

6ES7193-6BP20-2BB1

 

BU-Typ U0
20mm, load group bridged (dark-colored)

Without AUX terminals

6ES7193-6BP00-0BU0

 

6ES7193-6BP00-2BU0

 

BU-Typ U0
20mm,
new load group (light-colored)
Without AUX terminals

6ES7193-6BP00-0DU0

 

6ES7193-6BP00-2DU0

 

Digital inputs

Article number
For PU 1

Article number For PU 10

DI 8x24VDC BA

6ES7131-6BF00-0AA0

6ES7131-6BF00-2AA0

DI 8x24VDC ST

6ES7-131-6BF00-0BA0

6ES7131-6BF00-2BA0

DI 16x24VDC ST

6ES7131-6BH00-0BA0

6ES7131-6BH00-2BA0

Digital outputs

Article number
For PU 1

Article number
For PU 10

DQ 4x24VDC/2A ST

6ES7132-6BD20-0BA0

6ES7132-6BD20-2BA0

DQ 4x24..230VAC/2A ST

6ES7132-6FD00-0BB1

6ES7132-6FD00-2BB1

DQ 8x24VDC / 0,5A BA

6ES7132-6BF00-0AA0

6ES7132-6BF00-2AA0

DQ 8x24VDC/0.5A ST

6ES7132-6BF00-0BA0

6ES7132-6BF00-2BA0

DQ 16x24VDC ST

6ES7132-6BH00-0BA0

6ES7132-6BH00-2BA0

DQ 16x24VDC BA

6ES7132-6BH00-0AA0

6ES7132-6BH00-2AA0

Relay outputs

Article number
For PU 1

Article number
For PU 10

RQ 4x120VDC230VAC/5A NO ST

6ES7132-6HD00-0BB1

6ES7132-6HD00-2BB1

Analog inputs U/I

Article number
For PU 1

Article number
For PU 10

AI 4xU/I 2-wire ST

6ES7134-6HD00-0BA1

6ES7134-6HD00-2BA1

AI 4xU/I 2-wire ST

6ES7134-6GD01-0BA1

6ES7134-6GD01-2BA1

Analog inputs RTD/TC

Article number
For PU 1

Article number
For PU 10

AI 8xRTD/TC 2-wire HF

6ES7134-6JF00-0CA1

6ES7134-6JF00-2CA1

AI 4xRTD/TC 2-/3-/4-wire HF

6ES7134-6JD00-0CA1

6ES7134-6JD00-2CA1