×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109482016, Entry date: 12/10/2018
(5)
Rate

Library SIPLUS CMS1200 SM 1281

  • Entry
  • Associated product(s)
With this library the SIPLUS CMS1200 SM 1281 Condition Monitoring module can be integrated in the SIMATIC S7-1200 automation system.

The CMS1200 Condition Monitoring System for SIMATIC S7-1200 is able to continually check up on the state of the mechanical components. In this way, it creates the basis for predictivemaintenance. Users can respond promptly to impending damage and avoid the costly consequences that may include total failure. SIPLUS CMS1200 therefore makes acrucial contribution toward greater plant availability.


Software requirements

  • STEP 7 Basic V13 SP1 Update 6 and higher


Hardware requirements

  • S7-1200 CPU with FW 4.1 and higher
  • SM 1281: 6AT8007-1AA10-0AA0

The following table shows which version of the library applies to which firmware of the SM 1281.


 Firmware SM 1281Library 
 FW 1.0 LSM1281 V1.0.0
 FW 2.x LSM1281 V2.0.7
 FW 3.0 LSM1281 V3.0.3
  LSM1281 V3.5.5
 FW3.1 LSM1281 V3.6.1


Download
V3.6.1
 Registrierung notwendig  Library LSM1281 V3.6.1 for TIA Portal V15.1 (842,8 KB)
Checksum: 099093B97E6A1DA9C330664075D25662636DCE47481DEB5ED3A72028E6CA1835
 Registrierung notwendig  Library LSM1281 V3.6.1 for TIA Portal V15 (620,3 KB)
Checksum: 80D9B04FA222AA2B47461F95308BD5E031257D35267361DEE30C6E661BFF1EE2
 Registrierung notwendig  Library SM1281 V3.6.1 for TIA Portal V14 SP1 (605,3 KB)
Checksum: 02295066A7D1C3595D43A1AE4E262A4D2B38DAF7FA8C9152E9C5B3F0EC53B18A

V3.0.3 to V3.5.5
 Registrierung notwendig  Library LSM1281 V3.5.5 for TIA Portal V15 (567,4 KB)
Checksum: 036C1BFFFBC75A2F659C3F7209F68193AC3AEA35C5C0C3A3212396DB3003ACF0
 Registrierung notwendig  Library LSM1281 V3.5.5 for TIA Portal V14 SP1 (492,4 KB)
Checksum: F7B43E3BC8E44B462C9588055ED8A0670CEA1B015F3E9B9A4179BB1E474ABAB5
 Registrierung notwendig  Library LSM1281 V3.0.3 for TIA Portal V13 SP1 (1,7 MB)
Checksum: AB5F272C779F1021A49328703239BDFA6C2B9CB2519CC375400BE8E886466291

V2.0.7
 Registrierung notwendig  Library LSM1281 V2.0.7 for TIA Portal V14 SP1 (950,1 KB)
Checksum: E038C79F87277968AEB338F141E8C6680C416821ED7961276D3DFEE092A38397
 Registrierung notwendig  Library LSM1281 V2.0.7 for TIA Portal V13 SP1 (1,6 MB)
Checksum: CD8A794781C90063716B700C2C6730DEB62E8E42E84D140838DF400D263A8A1E

V1.0.0
 Registrierung notwendig  Library LSM1281 V1.0.0 for TIA Portal V13 SP1 (1,5 MB)
Checksum: 3904825E0C2BE6A4BE3B4892B1BC3BA9052AE29C48812ACFAD2A72B9C7693894


Further information

  • Operating instructions SIPLUS CMS1200 SM 1281 109754955 
  • Support Packages for the hardware catalog in the TIA Portal (HSP) 72341852 
  • Application example "Monitoring Motor Vibration Variables using a Condition Monitoring System with a SIMATIC S7-1200" 109480750
  • Help for creating the checksum 109483101 

Last changes
Addition of library LSM1281 V3.6.1
Addition of the checksum


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
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
    Topic pages for this entry