×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109482289, Entry date: 02/01/2016
(3)
Rate

Sales and delivery release KTP400F Mobile

  • Entry
  • Associated product(s)
As of 01 February 2016, the completely redesigned, cable-connected SIMATIC HMI Mobile Panels 2nd Generation will be supplemented by a smaller device variant with a 4-inch display.

Power and safety in your hands

The second generation of SIMATIC HMI Mobile Panels impresses with convenience, performance and quality. Highlights: A brilliant widescreen display, very simple configuration and the unique illuminated emergency stop button.

With the second generation of SIMATIC HMI Mobile Panels with 4, 7 or 9-inch display and wired connection to PROFINET, mobile HMI devices now also benefit from the functionality and performance of the SIMATIC HMI Comfort Panels. In addition, the panels offer even more flexibility and convenience for the user.

Highlights:

  • Widescreen display with 16 million colors clearly shows even complex processes or plant pictures in rich detail
  • The WinCC engineering tool in the TIA Portal with the innovative Style Editor ensures efficient engineering and maximum user-friendliness.
  • The unique illuminated emergency stop button, the three-stage enable button and the flexible possibilities for evaluating these safety elements enable the individual integration of HMI devices in the safety architecture.

Mobile Panels 2nd Generation

The KTP400F Mobile offers mobile operator control and monitoring in a small size. The economical Mobile Panel is the first step to safe, mobile operator control and monitoring and is very well-suited for small plants.


KTP400F Mobile

A support package for the hardware (HSP) for the hardware catalog has to be installed in the TIA Portal to make the device visible in the TIA Portal. The configuration has to be made in the TIA Portal with WinCC V13 SP1 Update 6 or higher. STEP 7 safety advanced in version V13 SP1 Update 6 or higher has to be used for the evaluation of the fail-safe operator controls (emergency stop and enabling buttons) via PROFIsafe.

Additional information:

Download (HSP)

Official product designation and order numbers

Product nameArticle number
KTP400F Mobile6AV2125-2DB23-0AX0


For the current list prices, please refer to the Industry Mall or the PDM.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.