×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109482693, Entry date: 02/12/2016
(0)
Rate

Universal I/O N 670/3 – Successor

  • Entry
  • Associated product(s)
5WG1 670-1AB03

About:

A successor for the device is needed.

 

Cause:

The device has been discontinued.

 

Action:

The required functionality can be achieved with different Siemens devices:

Temperature measurement: N258/02

Analog control: LOGO! and LOGO/KNX Interface 6BK1 700-0BA20 0AA0

Outputs: KNX Binary Output

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit