×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109482756, Entry date: 11/16/2016
(5)
Rate

SINAMICS G120, SIMOGEAR, SIMATIC: Scissor lifting table

  • Entry
  • Associated product(s)
The application example supports the user on commissioning of scissor lifting tables. Intranet: The application example supports the user on engineering and commissioning of scissor lifting tables.

Scissor lifting tables are predominantly used in intralogistic environments, to transport material to different levels. Another application spectrum is the automotive industry where the scissor lifting tables are used in assembly production lines.
Present scissor lifting tables run the position in the drive to relief the PLC. To increase energy efficiency, drives with energy recovery are used.

This application example describes the basic setup of a scissor lifting table. The commissioning of the drive is explained for one specific solution with SINAMICS G120D, a SIMOGEAR geared motor and a linear SSI machine encoder.


Download
 Application example Scissor lifting table V1.0 07/2016 (1,7 MB)

Note
If you are interested, please contact your local sales partner.
Contacts worldwide

Additional keywords
motioncontrol_apc_applications, Scherenhubtische, Hubtische, Scissor, lifting table

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.