×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109483051, Entry date: 02/24/2016
(0)
Rate

DELTA bus coupling unit UP 115/31 2-fold, in switch position - Product Database and Application Description

  • Entry
  • Associated product(s)
For configuration and commisioning of GAMMA building management products with ETS the following files are here listed to download. ...
For configuration and commisioning of GAMMA building management products with ETS the following files are here listed to download. 


Typ
Titel
File
vd1DELTA bus coupling unit UP 115/31 2-fold, in switch position ( 26 KB )
APB12 S2 On-off-toggle/Dim/Shu/Display 221101 ( 33 KB )
   vd1 = Product Database for ETS 2APB = Application Program Description
   vd2 = Product Database for ETS 2 Version 1.2SW = Software
   vd3 = Product Database for ETS 3 *
   vd4 = Product Database for ETS 3 from ETS 3.0d *
   vd5 = Product Database for ETS 3 from ETS 3.0f *
    *=(Admin rights necessary for installation)

You find the complete product database and further databases of the GAMMA products under:
/cs/document/39630500?caller=view&lc=de-WW

Note:
Select your PDB version depending on the ETS version. The VD-Files must not be opened, because they are just intended for import into ETS.

Troubleshooting:
If the original file extension ".VD1" to "VD5" should have changed to ".ZIP" after downloading the file, this is due to your browser. In this case please rename the file extension before starting the import into ETS. In some cases it might be necessary to reactivate the display of known file extensions in Windows Explorer.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.