×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109483371, Entry date: 06/13/2019
(1)
Rate

RFID Basic Examples: SIMATIC RF200 via RF180C

  • Entry
  • Associated product(s)
Via the RF180C communication module, SIMATIC RF200 readers are integrated into a control system via PROFINET. The “Ident” / “Ident Profile” S7 blocks are used to control this configuration.

Task
The task is to integrate a SIMATIC RF200 reader into an S7 control system via PROFINET. Using the reader, basic RFID functionalities are to be implemented. 

Solution
The RF180C communication module was developed to connect the SIMATIC RFID readers to an S7 control system via PROFINET. The “Ident” S7 program blocks are used to control the readers.
The basic example for this solution is kept very simple. It focuses on describing the basic steps for configuring and programming the automation solution. The following figure shows the structure of the solution:
 


Documentation and example project for STEP 7 V15.1 with Technology object
 Registrierung notwendig  Documentation STEP 7 V15.1 (TO) (1,7 MB) 
 Registrierung notwendig  STEP 7 V15.1 Project for S7-1200 (TO) (1,6 MB)
 Registrierung notwendig  STEP 7 V15.1 Project for S7-1500 (TO) (1,5 MB)

Archive
Documentation and example project for STEP 7 V14 with Technology object
  Documentation STEP 7 V14 SP1 (TO) (1,8 MB)
 Registrierung notwendig  STEP 7 V14 SP1 project for S7-1200 (TO) (1,3 MB)
 Registrierung notwendig  STEP 7 V14 SP1 project for S7-1500 (TO) (1,4 MB)

Documentation and example project for STEP 7 V13
  Documentation STEP 7 V13 SP1 (1,3 MB)
 Registrierung notwendig  STEP 7 V13 SP1 project for S7-300 (3,7 MB)
 Registrierung notwendig  STEP 7 V13 SP1 project for S7-1200 (3,8 MB)
 Registrierung notwendig  STEP 7 V13 SP1 project for S7-1500 (3,9 MB)

Note
Documentation and example project for STEP 7 V5.5 are currently in work for an update.

Other SIMATIC Ident Basic Examples
For an overview of other basic examples with different hardware configurations, please use the following link:
RFID Basic Examples

Last changes
Update to TIA Portal V15.1