×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109483507, Entry date: 03/16/2016
(4)
Rate

Delivery release for innovated SIMATIC S7-400 CPUs V7.0

  • Entry
  • Associated product(s)
Additional innovated SIMATIC S7-400 CPUs V7.0 are now available for delivery.

The innovated V7 CPUs have significantly improved communications performance and automation system processing capacity as well as harmonized memory sizes.

All of the S7-400 automation systems are now available based on an innovated hardware platform.

Basic data:

CPU designation

CPU 412-1

CPU 412-2

CPU 414-2

CPU 414-3

Memory

512 KB

1 MB

2 MB

4 MB

Execution time
bit operation

31.25 ns

31.25 ns

18.75 ns

18.75 ns

Maximum number of connections

48

48

64

64

Interfaces

MPI/DP

MPI/DP
DP

MPI/DP
DP

MPI/DP

DP
DP (plug-in)

CPU designation

CPU 416-2

CPU 416-3

CPU 416F-2

Memory

8 MB

16 MB

8 MB

Execution time
bit operation

12.5 ns

12.5 ns

12.5 ns

Maximum number of connections

96

96

96

Interfaces

MPI/DP
DP

MPI/DP
DP
DP (plug-in)

MPI/DP
DP


Compatibility:

The innovated V7 CPUs replace their respective predecessors with spare part compatibility.

The V7 CPUs are based on a new hardware and a new operating system V7.0. The previous hardware cannot be upgraded and the operating system V7.0 runs exclusively on the new hardware platform.

The previous V5 CPUs will still be available for some time parallel to the new V7 CPUs and will be phased out after about six months.

The previous optional DP interface modules (MLFB: 6ES7964-2AA04-0AB0) can continue to be used.

STEP 7:

STEP 7 as of V5.4 with HSP261 V2.0 or TIA Portal as of V14 + HSP is required to configure the new V7 CPUs. Configuration with older STEP 7 versions is not possible. In this case you have to configure the predecessor CPU (see table below).

In addition to STEP 7, the optional package "S7 Distributed Safety V5.4 + SP5" is necessary for safety-related applications with fail-safe CPUs. The corresponding "Safety" option package is required in TIA Portal V14.

Ordering information:

Designation

Order number, old

Order number, new

CPU 412-1 DP

6ES7412-1XJ05-0AB0

6ES7412-1XJ07-0AB0

CPU 412-2 DP

6ES7412-2XJ05-0AB0

6ES7412-2XK07-0AB0

CPU 414-2 DP

6ES7414-2XK05-0AB0

6ES7414-2XL07-0AB0

CPU 414-3 DP

6ES7414-3XM05-0AB0

6ES7414-3XM07-0AB0

CPU 416-2 DP

6ES7416-2XN05-0AB0

6ES7416-2XP07-0AB0

CPU 416-3 DP

6ES7416-3XR05-0AB0

6ES7416-3XS07-0AB0

CPU 416F-2 DP

6ES7416-2FN05-0AB0

6ES7416-2FP07-0AB0

Additional information:

You can find additional information on the Internet at:

http://www.siemens.com/s7-400

If you have any other questions, please contact your local Siemens representative.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.