×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109483531, Entry date: 12/18/2018
(3)
Rate

SIMOCRANE Drive-Based Sway Control V1.0 SP1 HF1 & V1.0 SP2

  • Entry
  • Associated product(s)
Download of SIMOCRANE Drive-Based Sway Control V1.0 SP1 HF1 and V1.0 SP2

Enclosed you will find the following software (installation for DBSC), application examples (STARTER projects and CF-card image) and application notes for following versions.


V1.0 SP2

Prerequisite for applying the software and example projects for V1.0 SP2 are:

  • SINAMICS S120 CU310-2 DP & CU310-2 PN

  • SINAMICS S120 CU320-2 DP & CU320-2 PN

  • STARTER from version V5.1 SP1

  • CompactFlash memory card with standard SINAMICS Firmware V5.1

  • valid license for SIMOCRANE Drive-Based Sway Control
  • SIMOCRANE Drive-Based Technology V1.0 SP2 HF1 (Optional)

For more information about installation refer to Chapter 5 in the documentation "SIMOCRANE Drive-Based Sway Control, Operating instruction, 10/2018", (Entry ID: 109762487).

The Readme file includes further important notes on installation, use and restriction.

  Readme_SIMOCRANE_DriveBased_SwayControl-V1.0_SP2.pdf (146,0 KB)

  ReadMe_OSS.pdf (34,6 KB) 


The packed example project can be opened in STARTER by using ‘File / import’.


 No. DescriptionSoftware 
 1Installation file of Drive-Based Sway Control Technology package  Download unterliegt Exportcontrolle  oasp_db_sc_v1_2_oaif05101700.zip (164,4 KB) 
 2

CF-image for ReadyToRun

 Download unterliegt Exportcontrolle  DBSC_ReadyToRun.zip (102,5 MB) 
 3Single-axis example project with IO Download unterliegt Exportcontrolle  DBSC_SingleAxis_IO.zip (1,1 MB) 
 4Single-axis example project with PLC Download unterliegt Exportcontrolle  DBSC_SingleAxis_PLC.zip (2,6 MB) 
 5Applikation note for single-axis  ApplicationNote_DBSC_SingleAxis_V1.0_SP2.pdf (1,5 MB) 
 6Multi-axis example project Download unterliegt Exportcontrolle  DBSC_MultiAxis.zip (5,4 MB)
 7Application note for multi-axis   ApplicationNote_DBSC_MultiAxis_V1.0_SP2.pdf (1,0 MB) 


 


V1.0 SP1 HF1

Prerequisite for applying the software and example projects for V1.0 SP1 HF1 are:

  • SINAMICS S120 CU310-2 DP & CU310-2 PN

  • SINAMICS S120 CU320-2 DP & CU320-2 PN

  • STARTER from version V4.4.1.1

  • CompactFlash memory card with SINAMICS Firmware V 4.7 HF11 Cranes for single-axis applications

  • CompactFlash memory card with standard SINAMICS Firmware V 4.7 HF22 for multi-axis applications

  • valid license for SIMOCRANE Drive-Based Sway Control

For more information about installation refer to Chapter 5 in the documentation "SIMOCRANE Drive-Based Sway Control, Operating instruction, 11/2015", (Entry ID: 109481804 ).

The Readme file includes further important notes on installation, use and restriction.

  Readme_SIMOCRANE_DriveBased_SwayControl_V1.0_SP1_HF1.pdf (77,4 KB)

The packed example project can be opened in STARTER by using ‘File / import’.

 

No. DescriptionSoftware
1

Installation file of Drive-Based Sway Control Technology package

  oasp_db_sc_v1_1_oaif04703400.zip (141,0 KB)
2

CF-image

  DBSC_CF_card_V1.0.1.1.zip (70,4 MB) 
3Single-axis example project with DBT  DBSC_SingleAxis_withDBT_V1.0.1.1.zip (1,8 MB)
4Single-axis example project without DBT  DBSC_SingleAxis_withoutDBT_V1.0.1.1.zip (1,5 MB) 
 5Applikation note for single-axis  Application_note_DBSC_SingleAxis_V1.0_SP1_HF1_Oct2016.pdf (1,5 MB) 
 6Multi-axis example project  DBSC_MultiAxis_DBT_V1.0.1.1.zip (2,8 MB) 
 7Application note for multi-axis   Application_note_DBSC_MultiAxis_V1.0_SP1_HF1_Oct2016.pdf (1,5 MB) 



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.