×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109483800, Entry date: 03/22/2016
(0)
Rate

Delivery release – Release 4.0 – 3VA integration

  • Entry
  • Associated product(s)
For the SIVACON S4 power distribution boards, now assembly kits are available for the 3VA molded case circuit breakers. They are perfectly coordinated and type-verified according to IEC 61439-2. With the wide range of accessories, a vast array of applications can be implemented in industry, infrastructure and buildings.

By means of depth-adjustable device holders, numerous equipment layouts can be realized, such as a motor operator, rotary operator or draw-out unit. A special highlight is the integration of the 8US busbar system. This now allows for multiple feeders with exceptionally easy connection. It enables you to easily and quickly place up to seven 3VA molded case circuit breakers. The assembly kits can be configured using the SIMARIS configuration software, a proven tool offered free of charge. The software supports you from the planning stage, through calculation, right down to detailed plant documentation with parts lists and dxf graphics precisely according to article numbers.


Target market:
SIVACON S4 is a switchboard optimized for installation habits in NF markets. For customers in DIN markets we have developed ALPHA 3200.

http://w3.siemens.com/powerdistribution/global/EN/lv/portfolio/Pages/configuration-software-simaris.aspx






Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.