×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109484287, Entry date: 03/24/2016
(7)
Rate

SITRANS DTM V4.1

  • Entry
  • Associated product(s)
Engineering Tool for FDT frame applications and FDT based DCS

 

SITRANS DTM is an interface for FDT frame applications like PACTware or FIELDcare or FDT based DCS. EDD functions like Quickstart Wizzards can be used in FDT frame applications. To use this functions the relevant EDD has to be installed additionally.

Install SITRANS DTM first. 

By downloading this file you accept underlying terms of use.

 Download unterliegt Exportcontrolle  20161215_Siemens_SITRANS_DTM_v4.1.0.2049.zip (7,9 MB) 

This version supports the following devices:

  • SIPART PS2 HART
  • SIPART PS2 PA
  • SIPART PS2 FF
  • SITRANS FS230 HART

For all other devices please use: SITRANS DTM V3.1.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.