×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109485641, Entry date: 04/27/2016
(0)
Rate

Delivery release for SIMATIC WinCC/ProAgent V7.4

  • Entry
  • Associated product(s)
ProAgent expands SIMATIC WinCC V7.4 with functions for process diagnostics

Product description

General information:

ProAgent expands SIMATIC WinCC V7.4 with functions for process diagnostics based on STEP 7, SIMATIC AS-OS Engineering, S7-PDIAG, S7-GRAPH

(Versions compatible with WinCC V7.4 Basic)

WinCC/ProAgent V7.4 is released for the operating system platforms:

  • Windows 7 Professional, Enterprise, Ultimate (32/64-Bit)
  • Windows 2008 Server R2 SP1 64-bit

The operating systems listed above are released in the language versions English, German and French

WinCC/ProAgent V7.4 is only released as a single-user system for WinCC V7.4.

The
UpgradeV7.x -> 7.4 is offered for upgrading to the current version V7.4 of WinCC/ProAgent.

The manuals (English, German, French) can be found on the product data carrier.

Tag management
WinCC/ProAgent generates two tags per S7 connection. The tags have to be covered by the existing WinCC tag license.

Ordering information

Option WinCC/ProAgent V7.4:


Machine-readable product codeOrder number
WinCC / ProAgent V7.4 Basis 1)6AV6371-1DG07-4AX0
WinCC / ProAgent Upgrade from V7.x to V7.4 1)
6AV6371-1DG07-4AX3
WINCC/ProAgent V7.4 Basis DL 1)6AV6371-1HG07-4AX0
WINCC/ProAgent Upgrade from V7.x to V7.4 DL 1)6AV6371-1KG07-4AX3


1) No multi-user capability

If you have any other questions, please contact your local Siemens office.


Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.