×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109485792, Entry date: 04/11/2016
(0)
Rate

Delivery release SIMATIC WinCC/IndustrialDataBridge V7.4

  • Entry
  • Associated product(s)
With immediate effect, SIMATIC WinCC/IndustrialDataBridge V7.4 is available for delivery.

Within the scope of the WinCC Software Update Service, the Service Pack is delivered automatically.


1. Object of the product release

WinCC/IndustrialDataBridge 7.4in German, English, French, Italian, Spanish, Japanese and Chinese for the operating systems

  • Windows 8.1 (Pro / Enterprise, 32-Bit and 64-Bit)

  • Windows 7 SP1 (Professional / Enterprise / Ultimate, 32-Bit and 64-Bit)
  • Windows 10 (Pro / Enterprise, 64-Bit)
  • Windows Server 2008 R2 Standard / Enterprise SP1 (64-Bit)
  • Windows Server 2012 R2 Standard / Enterprise (64-Bit)


2. Description

SIMATIC WinCC/IndustrialDataBridge

Using the SIMATIC WinCC/IndustrialDataBridge, communication links between different data sources and data targets can be created by means of simple configuration/programming. The IndustrialDataBridge can either be integrated into WinCC 7.4 or used in stand-alone mode (not in conjunction with WinCC). The table below shows the possible data sources and destinations:

Provider (data sources)

Consumer (data destination)

  • MS Access 2003, 2007, 2010, 2013

  • MS SQL Server 2005, 2008, 2008R2,
    2012, 2014

  • MySQL 3.5, 5.1,5.5, 5.6, 5.7

  • Oracle 8i, 10g, 11g, 12c Release 2, 12c

  • OPC Data Access 3.0

  • OPC XML 1.0

  • Send / Receive

  • WinCC OLE DB 7.2, 7.3, 7.4

  • WinCC UserArchive 7.2, 7.3, 7.4

  • WinCC RT Professional V13 SP1
    (via WinCC OLE DB Consumer)

  • CSV, TXT

  • MS Access 2003, 2007, 2010, 2013

  • MS SQL Server 2005, 2008, 2008R2,
    2012, 2014

  • MySQL 3.5, 5.1,5.5, 5.6,5.7

  • Oracle 8i, 10g, 11g, 12c Release2, 12c

  • MS Excel 2003, 2007, 2010, 2013

  • OPC Data Access 3.0

  • OPC XML 1.0

  • IDB OPC Server

  • Send / Receive

  • WinCC UserArchive 7.2, 7.3, 7.4

  • Configurable TXT / HTML / XML



3. New functions in the WinCC/IndustrialDataBridge 7.4

Configuration functions

  • Graphical configuration of the connections

  • Import and export of individual and several connections

  • Renaming of the connections

  • Fast changeover for graphic overview

Functions for extended connectivity

  • Free editable XML Consumer, for example, for writing process values from WinCCV7 into an SAP IDoc (Intermediate Document) file

  • Support for updated Provider/Consumer data Providers: MYSQL 5.7, MS SQL Server 2014, Microsoft Access 2013, Oracle 12c (Latest Patch)

Licensing

  • New flexible license model (basic license + countable tag license)


Note


    Please observe that, when using the IDB Controls in WinCC, the SIMATIC WinCC/IndustrialDataBridge V7.4 is based on WinCC V7.4.


    4. Delivery scope and ordering data

    Within the scope of the WinCC Software Update Service, the Service Pack is delivered automatically.


    Machine-readable product codeDVD article numberOSD article number
    IndustrialDataBridge 7.4 basic package mit 100 tags6AV6362-4AA07-4AA0
    6AV6362-4AA07-4AH0
    IndustrialDataBridge 300 tags (countable)6AV6362-4AD00-0BB06AV6362-4AD00-0AH0
    IndustrialDataBridge 1000 tags (countable)6AV6362-4AF00-0BB06AV6362-4AF00-0AH0
    IndustrialDataBridge 3000 tags (countable)6AV6362-4AH00-0BB06AV6362-4AH00-0AH0
    WinCC/IndustrialDataBridge V7.3,
    Upgrade V6.2 -> V7.3
    6AV6371-1DX07-3XX46AV6371-1KX07-3XX4
    WinCC/IndustrialDataBridge V7.3,
    Upgrade V7.x -> V7.4 (*)
    6AV6362-4AA07-4AE06AV6362-4AA07-4AK0


    (*) When upgrading to WinCC/IndustrialDataBridge7.4, the existing license stages are converted into comparable, license stages.

    Ordering data of WinCC V7.4:

    please refer to the corresponding delivery release article ID: 109483726



    Security information
    In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
    http://www.siemens.com/industrialsecurity.