×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109736579, Entry date: 12/09/2016
(2)
Rate

Ready-for-use example application for SIWAREX WP521 ST / WP522 ST

  • Entry
  • Associated product(s)

Ready-to-use Siwarex WP521 ST

The   TIA-Portal-Archiv (7,5 MB) contains a TIA-project based on CPU1511, TP700 Comfort and a SIWAREX WP521 ST. The project contains besides the SIWAREX WP52x ST function block a full-fledged HMI-visualization (German, English, French, Spanish), which allows complete commissioning, operating and service of the scale. TIA Portal V13 SP1 Update 9 or V14 SP1 (or higher) is required.


Ready-to-use Siwarex WP522 ST

The   TIA-Portal-Archiv (8,1 MB) contains a TIA-project based on CPU1511, TP700 Comfort and a SIWAREX WP522 ST. The project contains besides the SIWAREX WP52x ST function block a full-fledged HMI-visualization (German, English, French, Spanish), which allows complete commissioning, operating and service of the scale. Both scale channels are addressed by the multiplexing functionality of the TP700. TIA Portal V13 SP1 Update 9 or V14 SP1 (or higher) is required.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.