×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109736597, Entry date: 04/28/2016
(0)
Rate

SIMATIC Logon V1.5 SP3 Update 1 available for delivery

  • Entry
  • Associated product(s)
SIMATIC Logon V1.5+SP3 incl. Update 1 is now available.

1 Product description

1.1 Classification / Field of application

SIMATIC Logon V1.5+SP3 Update 1 is in a position to work with applications in which roles have already been created or can be defined. Application examples for SIMATIC Logon in the SIMATIC environment are:

  • SIMATIC PCS 7
  • SIMATIC WinCC
  • SIMATIC WinCC flexible as of Version 2007 in conjunction with Logon Remote Access (see ordering data)
  • SIMATIC WinCC (TIA Portal engineered)
  • STEP 7

If SIMATIC Logon is not integrated on the system side, the number of required SIMATIC Logon licenses is determined by the number of clients/single stations for which SIMATIC Logon is used as access protection.

SIMATIC Logon consists of the following software components:

SIMATIC Logon Service
Central access protection for SIMATIC applications. The login dialog of the SIMATIC Logon Service is activated when an application is started that is managed by SIMATIC Logon. Users receive their specific privileges after making the login, password and domain entries. The SIMATIC Logon Service dialog for logoff, user change, or password edit can be called in the applications.

SIMATIC Logon Role Management
Role management for applications and their allocation to Windows groups including assignment of permissions.

SIMATIC Logon Event Log Viewer
The SIMATIC Logon Event Log Viewer can record and display events for an application.

SIMATIC Electronic Signature
With the SIMATIC Electronic Signature, operations can only be performed after the previously assigned Windows users/user groups have been enabled. The users/user groups are assigned to the operations in the relevant application. At the moment this function is implemented as a system function only on SIMATIC BATCH. However, the Electronic Signature can be used on any products in the specific applications.

SIMATIC Logon Development Kit
The Development Kit is intended for programmers who want to integrate SIMATIC Logon into a customer application.

1.2 Product characteristics / Scope

Changes / add-ons by Update 1 for SIMATIC Logon V1.5 SP3:

  • Significantly faster user authentication in Windows domains
  • Corrections

SIMATIC Logon already supports the following logon devices for identifying the operating personnel:

  • Keyboard
  • Smart card reader USB (Article no. 6ES7652-0XX02-1XC0) or serial (Article no. 6ES7 652-0XX11-1XC0)
  • Smart card readers with USB interface that are equipped by the device manufacturer with a PC/SC compatible device driver for Microsoft Windows

Note:
The SIMATIC Logon functionality "Logon using smart card reader" is not supported by SIMATIC WinCC flexible.

1.3 Hardware/software requirements

  • Programming device or PC with Pentium III, 800 MHz processor or higher, and at least 512 MB RAM
  • Memory space requirement on hard disk approx. 250 MB
  • Operating systems:
    • Windows XP Professional SP2/SP3 32-bit
    • Windows Server 2003 SP1/SP2 32-bit
    • Windows Server 2003 R2 32-bit
    • Windows Server 2003 R2 SP2 32-bit
    • Windows Vista 32/64-bit (Business, Enterprise, Ultimate)
    • Windows Vista SP1/SP2 32/64-bit (Business, Enterprise, Ultimate)
    • Windows Server 2008 32/64-bit (Standard, Enterprise, Datacenter)
    • Windows Server 2008 SP2 32/64-bit (Standard, Enterprise, Datacenter)
    • Windows 7 32/64-bit (Professional, Enterprise, Ultimate)
    • Windows 7 SP1 32/64-bit (Professional, Enterprise, Ultimate)
    • Windows Server 2008 R2 64-bit (Standard, Enterprise, Datacenter)
    • Windows Server 2008 R2 SP1 64-bit (Standard, Enterprise, Datacenter)
    • Windows 8.0 32/64-bit (Standard, Pro, Enterprise)
    • Windows 8.1 32/64-bit (Standard, Pro, Enterprise)
    • Windows Server 2012 64-bit (Foundation, Essentials, Standard, Datacenter)
    • Windows Server 2012 R2 64-bit (Essentials, Standard, Datacenter)

 

2 Ordering information

2.1 Ordering data

ProductArticle number
SIMATIC Logon V1.5+SP3 Update 1
Single license for 1 installation, 7 languages (English, German, French, Spanish, Italian, Chinese, Japanese), software class A, can be run under the following operations systems: Windows XP Professional SP2/SP3 32-bit, Windows Server 2003 SP1/SP2 32-bit, Windows Server 2003 R2 32-bit, Windows Server 2003 R2 SP2 32-bit, Windows Vista 32/64-bit (Business, Enterprise, Ultimate), Windows Vista SP1/SP2 32/64-bit (Business, Enterprise, Ultimate), Windows Server 2008 32/64-bit (Standard, Enterprise, Datacenter), Windows Server 2008 SP2 32/64-bit (Standard, Enterprise, Datacenter), Windows 7 32/64-bit (Professional, Enterprise, Ultimate), Windows 7 SP1 32/64-bit (Professional, Enterprise, Ultimate), Windows Server 2008 R2 64-bit (Standard, Enterprise, Datacenter), Windows Server 2008 R2 SP1 64-bit (Standard, Enterprise, Datacenter), Windows 8.0 32/64-bit (Standard, Pro, Enterprise), Windows 8.1 32/64-bit (Standard, Pro, Enterprise), Windows Server 2012 64-bit (Foundation, Essentials, Standard, Datacenter), Windows Server 2012 R2 64-bit (Essentials, Standard, Datacenter)

Type of delivery: Software and electronic documentation on CD, license key on USB stick, certificate of license
6ES7658-7BX51-0YA0

SIMATIC Logon Upgrade to V1.5+SP3 Update 1
Single license for 1 Installation, 7 languages (English, German, French, Spanish, Italian, Chinese, Japanese), software class A, can be run under the following operating systems: Windows XP Professional SP2/SP3 32-bit, Windows Server 2003 SP1/SP2 32-bit, Windows Server 2003 R2 32-bit, Windows Server 2003 R2 SP2 32-bit, Windows Vista 32/64-bit (Business, Enterprise, Ultimate), Windows Vista SP1/SP2 32/64-bit (Business, Enterprise, Ultimate), Windows Server 2008 32/64-bit (Standard, Enterprise, Datacenter), Windows Server 2008 SP2 32/64-bit (Standard, Enterprise, Datacenter), Windows 7 32/64-bit (Professional, Enterprise, Ultimate), Windows 7 SP1 32/64-bit (Professional, Enterprise, Ultimate), Windows Server 2008 R2 64-bit (Standard, Enterprise, Datacenter), Windows Server 2008 R2 SP1 64-bit (Standard, Enterprise, Datacenter), Windows 8.0 32/64-bit (Standard, Pro, Enterprise), Windows 8.1 32/64-bit (Standard, Pro, Enterprise), Windows Server 2012 64-bit (Foundation, Essentials, Standard, Datacenter), Windows Server 2012 R2 64-bit (Essentials, Standard, Datacenter)

Type of delivery: Software and electronic documentation on CD, license key on USB stick, certificate of license

6ES7658-7BX51-0YE0

 

Additionally required for use with SIMATIC WinCC flexible:

 

ProductArticle number
Logon Remote Access (3 clients)
Single license for 1 Installation, remote access for 3 WinCC flexible clients as of Version 2007, type of delivery: License key on USB stick, certificate of license
6ES7658-7BA00-2YB0

Logon Remote Access (10 clients)
Single license for 1 installation, remote access for 10 WinCC flexible clients as of Version 2007, type of delivery: License key on USB stick, certificate of license

6ES7658-7BB00-2YB0

 

2.2 Note on SIMATIC Logon Upgrade to V1.5+SP3 Update 1

The licenses (authorizations) of previous versions SIMATIC Logon V1.0, V1.1, V1.2, V1.3 and V1.4 are no longer valid for SIMATIC Logon V1.5 (incl. Service Pack and Update). You can upgrade these previous versions with SIMATIC Logon Upgrade to V1.5+SP3 Update 1, Article no. 6ES7658-7BX51-0YE0.

 

3 Customer Support

Siemens offers Service & Support in each project phase: from the planning stage, through commissioning, right up to maintenance and modernization. You can find an overview of the complete performance range on the Internet at:

http://support.industry.siemens.com

Subscribe to our newsletter to receive the latest information on your range of products. You register under mySupport:

http://support.industry.siemens.com/my

You can request the support of our Technical Support (Hotline) using the Support Request procedure:

http://support.industry.siemens.com/My/ww/de/requests (German)

http://support.industry.siemens.com/My/ww/en/requests(English)

For further information, please contact your local SIMATIC representative.

http://www.siemens.com/automation/partner

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.