×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109736634, Entry date: 04/27/2016
(0)
Rate

Update 1 for SIMATIC Logon V1.5+SP3 is available for download

  • Entry
  • Associated product(s)
With the software update which you can download in the following, you can update SIMATIC Logon V1.5, V1.5+SP1, V1.5+SP2 or V1.5+SP3 to V1.5+SP3 Update 1.

SIMATIC Logon V1.5+SP3 is now delivered including Update 1 (see also the SIOS article: 109736597).

With the software update SIMATIC_LOGON_01_05_03_01.exe which can be downloaded at the end of this article, you can update an already installed SIMATIC Logon V1.5, V1.5+SP1, V1.5+SP2 or V1.5+SP3 to V1.5+SP3 Update 1.

The licenses (authorizations) for the previous versions SIMATIC Logon V1.0, V1.1, V1.2, V1.3 and V1.4 are no longer valid for SIMATIC Logon V1.5 (incl. Service Pack and Update). You can, however, upgrade these previous versions with the SIMATIC Logon Upgrade to V1.5+SP3 Update 1, article number 6ES7658-7BX51-0YE0. Please observe the necessary prerequisites for the deployment of the SIMATIC Logon V1.5+SP3 Update 1.

Prerequisites for the deployment of the SIMATIC Logon V1.5+SP3 Update 1.

Suitable operating systems:

  • Windows XP Professional SP2/SP3 32 Bit
  • Windows Server 2003 SP1/SP2 32 Bit
  • Windows Server 2003 R2 32 Bit
  • Windows Server 2003 R2 SP2 32 Bit
  • Windows Vista 32/64 Bit (Business, Enterprise, Ultimate)
  • Windows Vista SP1/SP2 32/64 Bit (Business, Enterprise, Ultimate)
  • Windows Server 2008 32/64 Bit (Standard, Enterprise, Datacenter)
  • Windows Server 2008 SP2 32/64 Bit (Standard, Enterprise, Datacenter)
  • Windows 7 32/64 Bit (Professional, Enterprise, Ultimate)
  • Windows 7 SP1 32/64 Bit (Professional, Enterprise, Ultimate)
  • Windows Server 2008 R2 64 Bit (Standard, Enterprise, Datacenter)
  • Windows Server 2008 R2 SP1 64 Bit (Standard, Enterprise, Datacenter)
  • Windows 8.0 32/64 Bit (Standard, Pro, Enterprise)
  • Windows 8.1 32/64 Bit (Standard, Pro, Enterprise)
  • Windows Server 2012 64 Bit (Foundation, Essentials, Standard, Datacenter)
  • Windows Server 2012 R2 64 Bit (Essentials, Standard, Datacenter)

Compatibility with SIMATIC PCS 7, WinCC, WinCC flexible versions

  • Use of SIMATIC Logon in combination with SIMATIC PCS 7:
    Please check the compatibility on the basis of the FAQ article2334224.

  • Use of SIMATIC Logon in combination with WinCC:
    Please check the compatibility on the basis of the FAQ article21927773.

 

  • Use of SIMATIC Logon in combination with WinCC flexible:
    Please check the compatibility on the basis of the FAQ article 64847781.

Notes on installation

Please read the product information in the readme file included prior to installation!

  1. Store the file "SIMATIC_LOGON_01_05_03_01.exe" into a freely selectable directory and then extract this file into another freely selectable directory.
  2. Then select the "Setup.exe" file from the files extracted in this directory and start this file. Follow the installation instructions.

Software update

Registrierung notwendig SIMATIC_LOGON_01_05_03_01.exe (237.5 MB)

 

 

 

 

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.