×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109737269, Entry date: 11/08/2018
(42)
Rate

SINAMICS V90: PROFINET GSD file

  • Entry
  • Associated product(s)
Here you will find the PROFINET GSD files for the drive system SINAMICS V90 PROFINET (PN) version.

Description

The PROFINET GSD files are required to operate the SINAMICS V90 PN as a node on the PROFINET and to allow the configuration tools to recognize the drive. Examples of configuration tools are previous and current STEP7 versions. Within the tools the corresponding import functions are provided.

Within the new version GSDML_file_v2.32_sinamcis_v90pn_20180321, supplementary telegram 750 is supported in addition to PROFIdrive telegram 1, 2, 3, 102, 7, 9, 110, 111.

SINAMICS V90 PROFINET GSD File

Designation

Article No.

Firmware

GSD-file

SINAMICS V90 PN

6SL3210-5Fxxx-xxFx

V1.03

 Registrierung notwendig  GSDML_file_v2.32_sinamcis_v90pn_20180321.zip (20,9 KB) 
SINAMICS V90 PN6SL3210-5Fxxx-xxFxV1.02 Registrierung notwendig  GSDML_file_v2.32_sinamcis_v90pn_20160711.zip (20,7 KB) 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?