×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109738293, Entry date: 06/20/2016
(0)
Rate

SIMATIC PCS 7 PowerControl V8.2 available for delivery

  • Entry
  • Associated product(s)
The SIMATIC PCS 7 PowerControl V8.2 that is now available for delivery correlates with the process control system SIMATIC PCS 7 V8.2. Noteworthy enhancements compared to the previous version: More operating comfort, e.g. follow-up mode and APL note function, online help for library blocks, documentation of the PROFIBUS blocks as well as support for IED fault records.

What's new in SIMATIC PCS 7 PowerControl V8.2?

  • Follow-up mode for manual setting of a switch position identified by color in the process picture
  • APL note function for object-specific comments in the faceplate
  • Online help for library blocks can be called with function key "F1"
  • Time stamp in the data collector either from IED or AS/PLC
  • Documentation of the PROFIBUS blocks with specific terminology
  • PROFIBUS alarms consistent with SIMATIC PCS 7 alarm 8P names
  • Conversion of pulse to energy values in the PROFIBUS driver
  • Transfer of IED fault records to the SIMATIC PCS 7 OS server

Informational material

Industry Mall and Catalog

Information and order data for SIMATIC PCS 7 PowerControl V8.2 is available in the Industry Mall as of July 2016 and in the next edition of the ST PCS 7 T catalog, process control system SIMATIC PCS 7, technology components, section Switchgear automation.

Brochure

For detailed information on switchgear automation with SIMATIC PCS 7 see brochure "SIMATIC PCS 7 PowerControl - Integration of switchgear in process industries":

Ordering data

DesignationArticle number
SIMATICPCS 7 PowerControl OS Engineering Software

PCS 7 PowerControl OSEngineering V8.2

Software package without SIMATIC PCS7 engineering software; for expansion of a SIMATIC PCS7 engineering station V8.2 (POunlimited) for the PCS7 PowerControl OSEngineering

Engineering software, 2 languages (German, English), software class A, runs with Windows 7 Ultimate 32-/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit,
floating license for 1 user

Delivery form package (without SIMATIC PCS 7 Software Media Package):

License key USB flash drive, certificate of license

Software and electronic documentation in 2 languages (English and German) on DVD
6ES7658-7LX28-0YA5
SIMATIC PCS 7 PowerControl libraries

PCS 7 PowerControl Library V8.2

AS blocks, symbols and faceplates for integrating electrical equipment via a station controller/station gateway

Runtime software, 2 languages (German, English), software class A, runs with Windows 7 Ultimate 32-/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit,
single license for 1 installation, valid for an AS or a station controller

Delivery form package (without SIMATIC PCS 7 Software Media Package):

Certificate of license

Software and electronic documentation in 2 languages (English and German) on DVD
6ES7658-7NX28-2YA0

PCS 7 PowerControl PROFIBUS Driver Library V8.2

AS driver blocks for integrating SIPROTEC protection devices on PROFIBUS DP

Runtime software, software class A, 2 languages (German, English), runs with Windows 7 Ultimate 32-/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit,
single license for 1 installation, valid for an AS

Delivery form package (without SIMATIC PCS 7 Software Media Package):

Certificate of license

Software and electronic documentation in 2 languages (English and German) on DVD
6ES7658-7PX28-2YA0
SIMATIC PCS 7 PowerControlOS Runtime Software

PCS 7 PowerControl OSRuntime V8.2

PCS 7 PowerControl OS Runtime software including PCS7 PowerControl IEC61850 driver

Software package without SIMATIC PCS7 OS software; for expansion of a SIMATIC PCS7 OS V8.2 (server/single station) for PCS7PowerControl

Runtime software, 2 languages (German, English), software class A, runs with Windows 7 Ultimate 32-/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit,
single license for 1 installation

Delivery form package (without SIMATIC PCS 7 Software Media Package):

License key USB flash drive, certificate of license

Software and electronic documentation in 2 languages (English and German) on DVD
6ES7658-7MX28-0YA0
SIMATIC PCS 7 PowerControl Upgrade Packages

SIMATIC PCS 7 PowerControl Upgrade Package OSV8.0/8.1 to V8.2

Software package without SIMATIC PCS7 ES/OS software

Engineering and Runtime software, 2 languages (German, English), software class A, runs with Windows 7 Ultimate 32-/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit,
single license for 1 installation

Delivery form package (without SIMATIC PCS 7 Software Media Package):

License key USB flash drive, certificate of license

Software and electronic documentation in 2 languages (English and German) on DVD

Note: SIMATIC PCS 7 ES and OS software must be upgraded to V8.2 by means of separate upgrade packages (see Catalog ST PCS 7, Chapter "Update/Upgrade Packages").
6ES7652-5JX28-0YE0

SIMATIC PCS 7 PowerControl Upgrade Package Library V8.0/8.1 to V8.2

Software package without SIMATIC PCS 7 ES/OS software

Engineering and Runtime software, 2 languages (German, English), software class A, runs with Windows 7 Ultimate 32-/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit,
single license for 1 installation
Delivery form package (without SIMATIC PCS 7 Software Media Package):

Certificate of license

Software and electronic documentation in 2 languages (English and German) on DVD

Note: SIMATIC PCS 7 ES and OS software must be upgraded to V8.2 by means of separate upgrade packages (see Catalog ST PCS 7, Chapter "Update/Upgrade Packages").
6ES7652-5JX28-2YE0

Expansion components for PCS 7 PowerControl

The standard products for PCS 7 PowerControl can be expanded with the following components for specific projects:

  • Basic library for PCS 7 PowerControl (CFC blocks for IEC 61850 communication for controller S7-400)
  • Station controller for PCS 7 PowerControl (including IEC 61850 communication library "SC_DRV")
  • Station gateway for PCS 7 PowerControl (including communication library "SG_LINK")

Additional information:

Siemens AG
DF CS PA PFM
Karlsruhe
Mr. Daniel Müller
mueller.dm@siemens.com

Customer Support

Siemens offers Service & Support in each project phase: from the planning stage, through commissioning, all the way to maintenance and modernization. You can find an overview of the complete performance range on the Internet at:

http://support.industry.siemens.com

Subscribe to our newsletter to receive the latest information on your range of products. You can register under mySupport:

http://support.industry.siemens.com/my

You can request the assistance of our Technical Support (Hotline) using the Support Request procedure:

http://support.industry.siemens.com/My/ww/de/requests(German)

http://support.industry.siemens.com/My/ww/en/requests(English)

For additional information, please contact your local SIMATIC representative.

http://www.siemens.com/automation/partner

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.