×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109738469, Entry date: 07/14/2016
(2)
Rate

Software SIRIUS Soft Starter 3RW44 PCS 7 Library V8.2

  • Entry
  • Associated product(s)
The software SIRIUS Soft Starter 3RW44 PCS 7 Library V8.2 is now available for download. With this download, an existing installation of SIRIUS Soft Starter 3RW44 PCS 7 Library V8.1 can be updated to V8.2. The use of the software SIRIUS Soft Starter 3RW44 PCS 7 Library V8.2 requires as a minimum SIMATIC PCS 7 V8.1.

Installation notes:

Please observe the description of new features and alterations, the installation and application notes available in the file SSreadme.zip which can be downloaded here:
 Registrierung notwendig  SSreadme.zip (40,3 KB)

SIRIUS Soft Starter 3RW44 PCS 7 Library V8.2 is offered in the form of the download file “SS_PCS7_V80SP2_V82.zip “. Please exit all STEP 7 applications prior to starting the installation. After having unpacked the *.zip file, please start the program "Start.exe".

Third-party software - Licensing terms and copyright information

You can find the copyright information for third-party software contained in this product, particularly open source software, as well as applicable licensing terms of such third-party software in the ReadMe_OSS_V8.0 and ReadMe_OSS_V8.2 file.

Special information for resellers

The information and the license terms in the ReadMe_OSS_V8.0 and ReadMe_OSS_V8.2 file must be passed on to the purchasing party to avoid license infringements by the reseller or purchasing party.

  ReadMe_OSS_V8.0.zip (19,0 KB)
  ReadMe_OSS_V8.2.zip (18,9 KB)

Download
 Registrierung notwendig  SS_PCS7_V80SP2_V82.zip (694,0 MB)

 

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.