×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109738678, Entry date: 09/14/2016
(3)
Rate

Security Updates 08/2016 for SIMATIC PCS 7 V8.1+SP1 and SIMATIC PCS 7 V8.1+SP1 ASIA

  • Entry
  • Associated product(s)
The installation of the security updates referenced below is recommended for all ES/OS stations as well as for the system components SIMATIC BATCH, SIMATIC Route Control and OpenPCS 7 of the SIMATIC PCS 7 V8.1+SP1 process control system. Further information on the individual updates and installation instructions are provided in the readme files which are supplied with the installation software.

Note:
To be able to load configuration changes it is necessary that the software versions of all target systems are identical. It is thus mandatory that the Security Updates referenced below are installed on all the affected SIMATIC PCS 7 Industrial Workstations. 

Installation files

Update 10 for SIMATIC WinCC V7.3 and SIMATIC WinCC V7.3 ASIA
(core component in all ES/OS stations of the SIMATIC PCS 7 V8.1 process control system)

Update 11 for SIMATIC BATCH V8.1+SP1 (changed as of 09/14/2016)

Update 2 for SIMATIC Route Control V8.1

Update 3 for SIMATIC PCS 7 Open/PCS 7 V8.1

 

Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.