×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109738681, Entry date: 11/02/2016
(0)
Rate

Security Updates 10/2016 for SIMATIC PCS 7 V7.1+SP4 and SIMATIC PCS 7 V7.1+SP4 ASIA

  • Entry
  • Associated product(s)
The installation of the security updates referenced below is recommended for all ES/OS stations as well as for the system components SIMATIC BATCH, SIMATIC Route Control and OpenPCS 7 of the SIMATIC PCS 7 V7.1+SP4 process control system. Further information on the individual updates and installation instructions are provided in the readme files which are supplied with the installation software.

Note:
To be able to load configuration changes it is necessary that the software versions of all target systems are identical. It is thus mandatory that the Security Updates referenced below are installed on all the affected SIMATIC PCS 7 Industrial Workstations.

Installation files

Update 12 for SIMATIC WinCC V7.0+SP2 and SIMATIC WinCC V7.0+SP2 ASIA
(core component in all ES/OS stations of the SIMATIC PCS 7 V7.1+SP4 process control system)

Update 21 for SIMATIC BATCH V7.1+SP1

Update 11 for SIMATIC BATCH V7.1+SP2

Update 6 for SIMATIC Route Control V7.1+SP2

Update 2 for SIMATIC PCS 7 OpenPCS 7 V7.1+SP4

 

Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.