×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109739053, Entry date: 11/12/2018
(7)
Rate

Position Control of SINAMICS V90 with SIMATIC S7-1500 via IRT PROFINET

  • Entry
  • Associated product(s)
Basic application for position control with SIMATIC S7-1500 and SINAMICS V90 via PROFINET IRT

Position control is one of the basic functions for SINAMICS V90. PROFINET communication is a new and advanced feature. The basic application of position control with PROFINET IRT communication for SINAMICS V90 will be described in detail in this application example.


Downloads
  Documentation for TIA Portal V15 example with HSP for SINAMICS V90PN (3,2 MB)
 Registrierung notwendig  TIA Portal V15 project (564,0 KB)

  Documentation for TIA Portal V15 example with GSD file for SINAMICS V90PN (2,2 MB)
 Registrierung notwendig  TIA Portal V15.1 project (815,2 KB)
 Registrierung notwendig  TIA Portal V15 project (561,0 KB)

  Documentation (1,9 MB)
 Registrierung notwendig  TIA Portal V13 SP1 project (2,6 MB)

An application with speed control, you can find at item 109739216


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.