×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109739102, Entry date: 04/18/2018
(12)
Rate

SIMATIC Energy Suite - Getting Started

  • Entry
  • Associated product(s)
With the SIMATIC Energy Suite you can quickly and directly detect the energy data from the supporting energy-measuring components. This application example shows you all required configuration steps to correctly acquire and archive energy data with SIMATIC Energy Suite. You will furthermore be given information and examples for visualizing and exporting data.

In many companies energy requirement represents a high cost factor and it is also a black box, where only the total consumption and the total costs are known. In times of increasing energy costs, legal measures and the increasing significance of environmentally friendly production processes, energy management becomes increasingly important in production.
In order to guarantee efficient energy management (in accordance with ISO 50001), it is therefore necessary to create transparency of the energy consumption of your production. Only when the cause is known, can counter measures be introduced and costs be saved.
 



Solution
SIMATIC Energy Suite gives you the option to acquire, prepare and archive your energy data appropriately through the integration in the TIA Portal V14. The simplified configuration and the automatic generation of the energy program reduces the configuration effort considerably.

In this Getting Started, you find a detailed step-by-step instruction of what configuration steps are necessary in order to process energy data further with energy-measuring components.
More information on visualization options as well as for data evaluation are also part of the documentation.
Apart from the documentation and the example project, there is a library available with already preconfigured hardware components.

Downloads

Energy Suite V15
Documentation (5,0 MB)
 Registrierung notwendig Example project V15 (22,0 MB)
 Registrierung notwendig Library with preconfigured hardware (336,1 KB)

Energy Suite V14 SP1
 Registrierung notwendig  Documentation (5,2 MB)
 Registrierung notwendig Example project V14_SP1.zip (22,3 MB)
 Registrierung notwendig  Library with preconfigured hardware (221,0 KB)

Product training
SITRAIN course for Energy Suite


Further Information
Download Energy Support Library (EnSL)109741558
Supporting energy-measuring components and higher-level systems 109482454
Example visualization for SIMATIC Energy Suite109739775
SIMATIC Energy Suite - Representation example of the CSV energy data files109739772

Last Change
Energy Suite V15 Version added.

Additional Keywords
EnS, Energy Suite, EnergyMeter, Energy Meter, energyMeta, energyBasic, AdvData, E2M, Measuring and Visualizing Energy Data (TIA Portal V13 SP1, STEP 7 V5.5 and WinCC V7.2), 86299299

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.