×
Siemens Industry Online Support
Siemens AG
Type bericht: Productmededeling ID van bericht: 109739273, Datum bericht: 07/22/2016
(1)
Beoordelen

SIMATIC PCS 7 TeleControl V8.2 available for delivery

  • Bericht
  • Heeft betrekking op product(en)
With SIMATIC PCS 7 TeleControl V8.2, you can integrate remote monitoring and control of remote units into the SIMATIC PCS 7 V8.2 process control system. The connection of the RTU3030C, the configuration of DNP3 Class 0 Polling, the use of WinCC as Windows service and the enhanced support of the Industry Library with ST7 are some of the numerous improvements provided by version 8.2.

1 What's new in SIMATIC PCS 7 TeleControl V8.2?

  • SIMATIC PCS 7 TeleControl V8.2 is compatible with SIMATIC PCS 7 V8.2
  • SIMATIC PCS 7 TeleControl V8.2 is compatible with PCS 7/OPEN OS V8.2
  • SIMATIC PCS 7 TeleControl V8.2 can be installed together with PCS 7/OPEN OS V8.2 and SIMATIC PCS 7 PowerControl V8.2
  • SIMATIC PCS 7 TeleControl V8.2 supports the compact remote control station SIMATIC RTU3030C in the following operating modes:
    • Update mode
    • Communication mode
  • DNP3 Class 0 Polling can be configured for optimal use of networks with very low bandwidths
  • In combination with WinCC as a Windows service, SIMATIC PCS 7 TeleControl V8.2 enables automatic startup of a SIMATIC PCS 7 OS server
  • The Industry Library block S7VlvMot is supported with the ST7 protocol.
  • In SIMATIC PCS 7 TeleControl V8.2, individual alarms can be used for all supported Industry Library blocks

2 Information material

Industry Mall and Catalog

Information and order data for SIMATIC PCS 7 V8.2 is available in the Industry Mall soon and in the next edition of the ST PCS 7 T catalog, process control system SIMATIC PCS 7, technology components, section Telecontrol.

Additional catalogs

The following catalogs offer additional information on the telecontrol protocols used with SIMATIC PCS 7 TeleControl V8.2:

  • Catalog ST PCS 7 AO, Add-ons for the SIMATIC PCS 7 Process Control System, section Telecontrol, Telecontrol with SIPLUS RIC (telecontrol protocols IEC 60870-5-101/104)
  • Catalog IK PI, Industrial Communication SIMATIC NET, Industrial Remote Communication, TeleControl Professional for substations (substations for ST7 protocol and substations for DNP3 protocol and for IEC protocol)

3 Ordering data

Components for the PCS 7 TeleControl Engineering Station V8.2

DesignationArticle number
PCS 7 TeleControl OS Engineering V8.2
for expansion of a SIMATIC PCS 7 Engineering Station V8.2 for PCS 7 TeleControl V8.2;
software package without SIMATIC PCS 7 engineering software V8.2
Engineering software, 2 languages (English, German), software class A, runs with Windows 7 Ultimate 32/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit, floating license for 1 user
Delivery form:
License key USB stick, Certificate of License as well as software and electronic documentation in 2 languages (English, German) on DVD
6ES7658-7JX28-0YA5

Components for the PCS 7 TeleControl Operator System V8.2

DesignationArticle number
PCS 7 TeleControl OS Runtime V8.2
for expansion of a SIMATIC PCS 7 OS V8.2 (server/single station) for PCS 7 TeleControl V8.2; software package without SIMATIC PCS 7 OS software V8.2
Runtime software, 2 languages (English, German), software class A, runs with Windows 7 Ultimate 32/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit, single license for 1 installation
Delivery form:
License key USB stick, Certificate of License as well as software and electronic documentation in 2 languages (English, German) on DVD
6ES7658-7KX28-0YA0
Driver software for telecontrol protocols
PCS 7 TeleControl SINAUT driver
Runtime software, license for OS single station or OS server, software class A, single license for 1 installation
Requirement: Software PCS 7 TeleControl OS Runtime
Delivery form:
License key USB stick, Certificate of License
6DL5101-8AX00-0XB0
PCS 7 TeleControl DNP3 driver
Runtime software, license for OS single station or OS server, software class A, single license for 1 installation
Requirement: Software PCS 7 TeleControl OS Runtime
Delivery form:
License key USB stick, Certificate of License
6DL5101-8EX00-0XB0
PCS 7 IEC 870-5-101/-104 driver
Runtime software, license for OS single station or OS server, software class A, single license for 1 installation
Requirement: Software PCS 7 TeleControl OS Runtime
Delivery form:
License key USB stick, Certificate of License
6DL5101-8CX00-0XB0
PCS 7 TeleControl Modbus driver
Runtime software, license for OS single station or OS server, software class A, single license for 1 installation
Requirement: Software PCS 7 TeleControl OS Runtime
Delivery form:
License key USB stick, Certificate of License
6DL5101-8BX00-0XB0
PCS 7 TeleControl S7 EDC driver
Runtime software, license for OS single station or OS server, software class A, single license for 1 installation
Requirement: Software PCS 7 TeleControl OS Runtime
Delivery form:
License key USB stick, Certificate of License
6DL5101-8DX00-0XB0

PCS 7 TeleControl Upgrade Package V8.0/V8.1 to V8.2

Note: SIMATIC PCS 7 ES and OS software V8.0/V8.1 must be upgraded to V8.2 using separate upgrade packages (see Catalog ST PCS 7, section "Update/Upgrade Packages").

DesignationArticle number
PCS 7 TeleControl Upgrade Package V8.0/V8.1 to V8.2
S
oftware package without SIMATIC PCS 7 ES/OS software V8.2
Engineering and Runtime software, 2 languages (English, German), software class A, runs with
Windows 7 Ultimate 32/64-bit, Windows Server 2008 R2 Standard 64-bit or Windows Server 2012 R2 Standard 64-bit, single license for 1 installation
Delivery form:
License key USB stick, Certificate of License as well as software and electronic documentation in 2 languages (English, German) on DVD
6ES7652-5GX28-0YE0

4 Customer Support

Siemens offers Service & Support in each project phase: from the planning stage, through commissioning, right up to maintenance and modernization. You can find an overview of the complete portfolio on the Internet at:

http://support.industry.siemens.com

Subscribe to our newsletter to receive the latest information on your range of products. You can register under mySupport:

http://support.industry.siemens.com/my

You can request the support of our Technical Support (Hotline) with the Support Request procedure:

http://support.industry.siemens.com/My/ww/de/requests(German)

http://support.industry.siemens.com/My/ww/en/requests(English)

For additional information, please contact your local SIMATIC representative.

http://www.siemens.com/automation/partner

Nota's in verband met security
Ter bescherming van technische infrastructuur, systemen, machines en netwerken tegen digitale dreigingen is het noodzakelijk om een alomvattend 'IT Security' concept te implementeren (en continu te handhaven) dat overeenkomt met de huidige stand van de techniek. De producten en oplossingen van Siemens vormen slechts een klein deel van een dergelijk concept. Meer informatie over 'Cyber Security' vindt u op
https://www.siemens.com/cybersecurity#Ouraspiration.
Bericht beoordelen
geen beoordeling
Verzoeken en feedback
Wat wilt u doen?
Opmerking: de feedback heeft altijd betrekking op het actuele artikel/product. Uw bericht wordt naar de technische redacteurs van de Online Support gestuurd. We zullen binnen enkele dagen antwoorden als uw feedback dat vereist. Als we geen vragen meer hebben, zullen we geen antwoord meer sturen.