×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109739678, Entry date: 06/14/2018
(5)
Rate

TIA Portal Openness: Generating a Modular Machine with S7-1500

  • Entry
  • Associated product(s)
With TIA Portal Openness you can automatize and remote control your engineering tasks in the TIA Portal with independent scripts.

Note
If you are dealing with TIA Portal Openness for the first time, we recommend the following entry:
TIA Portal Openness: Introduction and Demo Application

The aim of the application example is to start the TIA Portal via a remote control and to configure and generate a STEP 7 project for a modular machine. All variants of the system are automatized with the same STEP 7 project and without reconfiguration.

The "TIA Openness Project" starts the TIA Portal and opens the initial project. This project consists of a
pre-configured maximum configuration, which includes all variants of the machine. Depending on variant, the
„TIA Openness Project" changes the previously created XML files (program blocks) and imports this in the project.

The diagrammatic representation below shows what components are involved in the maximum configuration of the solution:



Downloads
Files and projects that are used in this application example can be downloaded here.

Description and projects for TIA Portal V15

Description and projects for TIA Portal V14 SP1

You can find Informations to SHA-256 at the entry
How do you determine the SHA-256 checksum of a file?  

Further information