×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109739719, Entry date: 09/30/2016
(8)
Rate

Delivery release SIMATIC WinCC V14

  • Entry
  • Associated product(s)
Intuitive, efficient and future-proof - the engineering software for programming all HMI devices.

SIMATIC WinCC V14 provides an integrated engineering system with outstanding usability for the current SIMATIC Panel and PC systems. SIMATIC WinCC V14 also includes the visualization software for HMI Runtime stations for single-user and multi-user solutions.

To learn the latest on other TIA Portal products, refer to the following articles:


Functionality

Engineering system

Highlights

Support of the expanded SIMATIC Panel portfolios

  • KTP400F Mobile
    With the KTP400F Mobile, the completely redesigned, cable-connected SIMATIC HMI Mobile Panels 2nd Generation have been supplemented by a smaller device variant with a 4" display (109482289).

  • TP700 Comfort Outdoor and TP1500 Comfort Outdoor
    A new era for SIMATIC starts with the new SIMATIC HMI Outdoor Panels. With the SIMATIC HMI Comfort Outdoor Panels, applications can now also be implemented simply, cost-effectively and trouble-free in outdoor areas or areas with similar conditions, such as cold storage areas (109485548).

Support for new industrial PCs

  • SIMATIC IPC277E Nanopanel PC
    The SIMATIC IPC277E with latest Intel Celeron processor technology is characterized by its very compact design, its rugged construction and maintenance-free operation with display sizes starting at 7" (109477751).

  • SIMATIC IPC227E Nanobox PC
    The SIMATIC IPC227E with latest Intel Celeron processor technology is characterized by it's very compact design, rugged construction and maintenance-free operation (109477750).

Investment protection through migration
WinCC V14 allows migration of WinCC flexible 2008 SP2 and SP3 projects, as well as WinCC V7.3 projects, ensuring that investments, once made, are protected.

50h service license
50 hours of engineering with STEP 7 Professional Combo, WinCC Professional (including WinCC flexible 2008), and STEP 7 Safety Advanced (including Distributed Safety)

  • License for service calls

  • License for integrators who want to provide the end customer a license for occasional software use for service purposes

50h of actual use, which can be interrupted as often as desired.

Global search
The global search allows a project-spanning searching of PLC and HMI text.

  • Standalone editor for global search

  • HMI: Screens, tags, messages, scripts, recipes, etc.

  • Search result can be limited by filters

  • Jump to engineering location with GoTo function

Offline transfer of configuration
Panel configurations can be transferred via USB stick or SD card. Includes the appropriate operating system image, configuration, and user and recipe data.

Offline transfer of the configuration is available for

  • Basic Panels 2nd Generation

  • Mobile Panels 2nd Generation

  • Comfort Panels

Security

  • Improved security for user management on the HMI
    User data (user names and passwords) are stored with higher-level enhanced encryption in the engineering and on the HMI device.

  • Passwords for PLC connection setup
    Passwords for PLC connection setup (S7-1200, S7-1500, S7-1500S, SIMATIC HTTP) are stored on the HMI device with higher-level enhanced encryption.

  • Panel system files secured against manipulation
    The Panel OS images and runtime and device options are signature-protected against manipulation.

 

WinCC Runtime Software


WinCC Runtime Advanced

SIMATIC WinCC Runtime Advanced is the high-performance visualization software for simple, machine-level visualization tasks. It can be used as a single-user solution for all automation applications in factory automation, process automation, and building services automation.


WinCC Runtime Professional

SIMATIC WinCC Runtime Professional is a PC-based operator system for the visualization and operation of processes, production sequences, machines, and plants from all industries - ranging from simple single-station systems to distributed multi-station systems and location-independent solutions with Web clients.
SIMATIC WinCC Runtime Professional is based on a next-generation development of WinCC Runtime V7.4 and obtains access to WinCC archives via OPC HDA, OPC A&E / OPC XML Server and WinCC OLE-DB/OLE-DB. The basic package also includes APIs for the Runtime to utilize the open programming interfaces.

Highligths:

16K Tags Runtime Advanced
New, larger version: WinCC Runtime Advanced 16,384 PowerTags

WinCC Sm@rtServer option

  • New Sm@rtServer option for Basic Panel 2nd Generation
  • Sm@rtServer option for Comfort/Mobile Panels, free-of-charge with V14 and higher

More connections to S7-1500
Support of up to 64 connections possible for WinCC Professional

Enhanced multi-touch support for selected controls
Gestures for moving objects in the display area of controls can now be used in WinCC Professional: Trend-based controls, grid-based controls, axis control.

WinCC WebUX option
Platform- and browser-independent control and monitoring via the Web, for use with WinCC Runtime Professional.

Licensing for WebNavigator, DataMonitor and WebUX
The license type for Web options is countable system-wide. These SCADA options V7.4 or V14 and higher will have uniform MLFBs in the future, eliminating separate MLFBs for these products for Runtime Professional.

 

Runtime options for WinCC

Options for scalable plant configurations

  • WinCC Server for WinCC Runtime Professional:
    For setting up a high-performance client-server system
  • WinCC Redundancy for Runtime Professional
    For setting up high-performance client-server systems
  • WinCC Client for WinCC Runtime Professional:
    For setting up a high-performance client-server system
  • WinCC WebNavigator for WinCC Runtime Professional:
    For operating and monitoring plants via the Internet, company intranet or LAN
  • WinCC Sm@rtServer for SIMATIC Basic Panels and WinCC Runtime Advanced:
    For remote access to Panel/single-user station, options for Runtime extensions
  • WinCC Recipes for WinCC Runtime Advanced/WinCC Runtime Professional:
    For management of data records
  • WinCC Logging for WinCC Runtime Advanced/WinCC Runtime Professional:
    For management of data records
  • WinCC Audit for WinCC Runtime Advanced as well as SIMATIC Panels:
    For recording operator actions in an audit trail and electronic signatures
  • SIMATIC Logon:
    Central management of WinCC users throughout the system, options for IT and business integration – plant Intelligence
  • WinCC DataMonitor for WinCC Runtime Professional:
    For displaying and analyzing current process statuses and historical data on office PCs using standard tools, options for customized system extensions
  • SIMATIC Information Server:
    Web-based integrated reporting from production to management, based on archived data
  • WinCC Process Historian:
    Central scalable long-term archive for the entire plant
  • WinCC WebUX:
    For operating and monitoring plants independent of platforms and browsers via the Internet, in-house intranet or LAN

System requirements for WinCC Engineering

WinCC Basic/Comfort/Advanced/Professional V14 are released for use with the following operating systems (64-bit only):

64-bit operating systems

  • Microsoft Windows 7 Home Premium SP1 (WinCC Basic only) 

  • Microsoft Windows 7 Professional SP1

  • Microsoft Windows 7 Enterprise SP1

  • Microsoft Windows 7 Ultimate SP1
     

  • Microsoft Windows 8.1 (nur WinCC  Basic)

  • Microsoft Windows 8.1 Professional

  • Microsoft Windows 8.1 Enterprise
     

  • Microsoft Server 2008 R2 StdE SP1 (not for WinCC Basic)

  • Microsoft Server 2012 R2 StdE

     

Note: Operating system support of Windows 10 is scheduled for V14 Service Pack 1

 

Processor

RAM              

Graphics

Operating system

Recommended PC/PG hardware

as of Intel® Core™ i5-3320M 3.3 GHz or comparable

16 GB

(least 4 GB)

1920x1080

64-bit

 

System requirements for WinCC Runtime Advanced and WinCC Runtime Professional

WinCC Runtime Advanced V14 and WinCC Runtime Professional V14 are released for user with the following operating systems:

32-bit operating systems

  • Windows 7 Professional SP1
  • Windows 7 Enterprise SP1
  • Windows 7 Ultimate SP1
  • Windows Embedded Std 7 SP1 (nur SIMATIC IPC)

64-bit operating systems

  • Windows 7 Professional SP1
  • Windows 7 Enterprise SP1
  • Windows 7 Ultimate SP1
  • Windows Embedded Std 7 SP1 (SIMATIC IPC only)
     
  • Windows 8.1 Professional
  • Windows 8.1 Enterprise
     
  • Windows Server 2008 R2 StdE SP1
  • Windows Server 2012 R2 x64 StdE

 

 

Processor

RAM       

Graphics

Operating system

Recommended PC Hardware WinCC Advanced (32-bit)

as of Intel® Atom™ 1.3 GHz or comparable

from 2 GB

1280 x 800

32-bit

Recommended PC Hardware WinCC Advanced (64-bit)

as of Intel® Celeron™ 1.4 GHz or comparable

from 4 GB

1280 x 800

64-bit

Recommended PC Hardware WinCC Professional (32-bit)

as of Intel® Celeron™ 1.4 GHz or comparable

from 4 GB

1366 x 768

32-bit

Recommended PC Hardware WinCC Professional (64-bit)

as of Intel® Core™ i3 1.6 GHz or comparable

from 8 GB

1366 x 768

64-bit

 


Compatibility with other SIMATIC products

Side-by-side installation with all SIMATIC products

  • WinCC Basic/Comfort/Advanced V14 can be installed on a PC in parallel with STEP 7 V5.4 or V5.5, STEP 7 Micro/WIN, STEP 7 V10.5/V11/V12/V13, WinCC V11/V12/V13, WinCC flexible (as of 2008) and WinCC (as of V7.0 SP3).
  • WinCC Professional V14 can be installed on a PC in parallel with STEP 7 V5.4 or V5.5, STEP 7 Micro/WIN, STEP 7 V10.5/V11/V12/V13, WinCC V11/V12/V13 (apart from WinCC Professional), WinCC flexible (as of 2008). Installation in parallel with WinCC V6/V7 is not possible.

Supported virtualization platforms

  • VMware vSphere Hypervisor (ESXi) 5.5 as of Update 2
  • VMware Workstation 11
  • VMware Player Pro 7.0
  • Microsoft Windows Server 2012 R2 Hyper-V

Supported operating systems for virtualization platforms as the host operating system:

  • Windows 7 Professional/Ultimate/Enterprise (64Bit)
  • Windows Server 2008 R2 (64 Bit)
  • Windows Server 2012 R2 (64 Bit)
  • Windows 8.1 Professional/Enterprise (64 Bit)

The following virus scanners were tested with STEP 7 V14:

  • Symantec Endpoint Protection 12.1
  • Trend Micro Office Scan Corporate Edition 11.0
  • McAfee VirusScan Enterprise 8.8
  • Kaspersky Anti-Virus 2016
  • Windows Defender (ab Windows 8.1)
  • Qihoo “360 Safe Guard” 9.7

 

Ordering data


The products with order numbers are listed in the attached file.

 Registrierung notwendig  WinCC_V14_article_numbers.xlsx (37,0 KB)

 

Trial software download

Here you can download a trial version for WinCC V14 and test it for 21 days: 109740228


Readme files


The readme files referenced below provide further information on WinCC V14: