×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109739767, Entry date: 08/05/2016
(3)
Rate

Update 1 for Process Historian 2014 SP2 and Information Server 2014 SP2 available for download

  • Entry
  • Associated product(s)
Process Historian and Information Server are used both in SIMATIC PCS 7 and in SIMATIC WinCC. The following downloadable update is relevant for both areas of application. It updates the Process Historian and information Server from Version 2014+SP2 to Version 2014+SP2 Update 1.

Installation requirement

  • SIMATIC Process Historian 2014+SP2
  • SIMATIC Information Server 2014+SP2

The setup program for Update 1 for Version 2014+SP2 checks which of the Process Historian and Information Server components are installed on the respective target computer and updates these.

Information on Update 1 for Version 2014+SP2:

Please observe the notes on installation and use in the following readme files (German/English):

Registrierung notwendig ProcessHistorian_2014_SP2_Update_01_Readme.pdf (260.6 KB)

Registrierung notwendig InformationServer_2014_SP2_Update_01_Readme.pdf (242.9 KB)

Download of Update 1 for Version 2014+SP2:

The update is made available to you as a self-extracting archive. Please load the download file to a directory on your computer and start extraction by double-clicking on the .exe file. Pay attention to the file size.

Registrierung notwendig IS_PH_2014_SP2_Upd1.exe (327.0 MB)

General information on installation and commissioning:

You can find general information on the installation and commissioning of Process Historian and Information Server in SIMATIC PCS 7 in the entry 66579062. You can find corresponding information on the SIMATIC WinCC SCADA system in the entry 106264271.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit