×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109739775, Entry date: 07/25/2019
(12)
Rate

SIMATIC Energy Suite – Visualization Examples

  • Entry
  • Associated product(s)
Visualization example of the SIMATIC Energy Suite from TIA Portal V14 SP1. The library elements are already preconfigured for Comfort Panels, WinCC Runtime Advanced and WinCC Runtime Professional. In the corresponding documentation you will learn how to connect the display to the energy program in just a few configuration steps.

In addition to recording and archiving energy data, the display also plays an important role. This gives the operator an overview of the current energy data and that of the previous period. Thus, increased consumption or even consumption peaks in the displayed period can be identified.
  

Comfort Panels, WinCC Runtime Advanced and WinCC Runtime Professional
  

Solution
The library included contains preconfigured faceplates and pop-up screens or screen window elements that you can integrate in your project, using drag-and-drop. Then you adjust the interfaces to the energy objects of your energy program.
Thus, you can display the "basic energy values" ​​(power and energy) and the "advanced energy data" (voltage, current, frequency, power factor, active, apparent and reactive power) on your operator panel.


Advantages

  • Reduction of engineering effort
  • Time and cost savings
  • Easy interface connection due to the same data type structures
  • User-defined adjustments are possible due to editable library elements (no know-how protection)

Downloads
  Documentation (3,9 MB)

Energy Suite V15 (basic- and advanced energy data)
 Registrierung notwendig  Library EnS Visu V15 (1,4 MB)
 Registrierung notwendig  Example project V15 (21,7 MB)

Energy Suite V14 SP1 (basic- and advcanced energy data)
 Registrierung notwendig  Library EnS Visu V14 SP1 (2,0 MB)
 Registrierung notwendig  Example project V14 SP1 (24,8 MB)
  

Further Information
SIMATIC Energy Suite in Online Support 109738104
SIMATIC Energy Suite - Getting Started  109739102

SITRAIN Course for SIMATIC Energy Suite
The following course teaches the basics of the energy management system.
Energy management with SIMATIC Energy Suite

Additional Keywords
EnS, EnS_Visu, energyMeta, energyBasic, advData, E2M, Measuring and Visualizing Energy Data (TIA Portal V13 SP1, STEP 7 V5.5 and WinCC V7.2), 86299299

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Support to the statistics
With this function the IDs found are listed according to number (format .txt).

Generate list
Copy URL
Display page in new design
mySupport Cockpit