Entry type:
FAQ
Entry ID:
109740230,
Entry date:
08/24/2016
Rate
SINUMERIK 828, 840: Modify behavior when changing the tool geometry, SD54215 Bit 13
-
Entry
-
Associated product(s)
The behavior in relation to tool compensation when changing the tool geometry is dependent on the version of the CNC software.
The behavior is dependent on the version of the CNC software installed:
840D
Wear is deleted upon changing the geometry.
828D / 840D sl
CNC SW 2.6
Wear is deleted upon changing the geometry.
CNC SW 2.7, 4.3, 4.4, 4.5 - 4.5 SP4, 4.7 - 4.7 SP1
Wear is NOT deleted upon changing the geometry.
CNC SW 4.5 SP5 & 4.7 SP2 or later
Wear is deleted upon changing the geometry (default setting). Can be set via SD54215 $SNS_TM_FUNCTION_MASK_SET:
Bit 13 = 0: Wear is deleted upon changing the geometry
Bit 13 = 1: Wear is not deleted upon changing the geometry
Note
If Bit 13 is not visible, activate the checkbox “show all bits”.
Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Also available in the following languages:
- German
Entry belongs to product tree folder(s):
- Automation Technology Automation Systems SINUMERIK CNC Automation System CNC controls SINUMERIK 828
- Automation Technology Automation Systems SINUMERIK CNC Automation System CNC controls SINUMERIK 828 SINUMERIK 828D BASIC
- Automation Technology Automation Systems SINUMERIK CNC Automation System CNC controls SINUMERIK 828 SINUMERIK 828D
- Automation Technology Automation Systems SINUMERIK CNC Automation System CNC controls SINUMERIK 840 SINUMERIK 840D
- Automation Technology Automation Systems SINUMERIK CNC Automation System CNC controls SINUMERIK 840 SINUMERIK 840D sl
- Automation Technology Automation Systems SINUMERIK CNC Automation System HMI software for CNC controls
- Automation Technology Automation Systems SINUMERIK CNC Automation System HMI software for CNC controls Operation and programming
- Automation Technology Automation Systems SINUMERIK CNC Automation System Archive CNC controls SINUMERIK 840D
Rate entry
Feedback *)
Name
Phone number
email
DetailPages.Subject
Comment
Number of characters: 0 (max. 500)
Send copy of comment to sender. (login required)
*) Important: Please use this form for general feedback only. All technical and specialist topics should be directed to the expert community in the Technical Forum.
Support to the statistics
With this function the IDs found are listed according to number (format .txt).
Copy URL
mySupport Cockpit
All information on SINUMERIK 840D