×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109740320, Entry date: 08/23/2016
(0)
Rate

Delivery release for absolute encoders with DRIVE-CLiQ and M12 connection – completed redesign

  • Entry
  • Associated product(s)
The absolute encoders featuring a DRIVE-CLiQ interface have undergone a redesign. This is the delivery release for the redesigned encoders in the solid shaft design. The delivery release for the encoders in the hollow shaft design is scheduled for the end of 08/2016.

The successor products feature a compact design, reduced weight, further enhanced robustness, a finer resolution, safety certification and a price advantage over their predecessors.

The successor products are mechanically compatible, but have an M12 connecting flange socket instead of the RJ45 connector. An adaptation must be made in existing projects. The predecessor devices will be discontinued as of October 1, 2017, but will continue to be available as spare parts.



General

All technical data, new features, extended customer benefits, the differences to the predecessor devices and the technical documentation can be found in the sales release in 109740110.

Product range, order designations

Article number

Interface

Version

Flange

Shaft

6FX2001-5FD13-1AA0

DRIVE-CLiQ

Singleturn

Synchronous flange

Solid shaft 6 mm

6FX2001-5QD13-1AA0

DRIVE-CLiQ

Singleturn

Clamp flange

Solid shaft 10 mm

6FX2001-5VD13-1AA0

DRIVE-CLiQ

Singleturn

Hollow shaft

Hollow shaft 10 mm

6FX2001-5WD13-1AA0

DRIVE-CLiQ

Singleturn

Hollow shaft

Hollow shaft 12 mm

6FX2001-5FD25-1AA0

DRIVE-CLiQ

Multiturn

Synchronous flange

Solid shaft 6 mm

6FX2001-5QD25-1AA0

DRIVE-CLiQ

Multiturn

Clamp flange

Solid shaft 10 mm

6FX2001-5VD25-1AA0

DRIVE-CLiQ

Multiturn

Hollow shaft

Hollow shaft 10 mm

6FX2001-5WD25-1AA0

DRIVE-CLiQ

Multiturn

Hollow shaft

Hollow shaft 12 mm


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.