×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109740350, Entry date: 11/23/2016
(7)
Rate

SIMATIC Visualization Architect (SiVArc) – Getting Started

  • Entry
  • Associated product(s)
With SiVArc, TIA Portal V14 or higher provides you with an option that automatically generates your visualization.

With the aid of rules, you define the assignment between the control program and the visualization elements. Then SiVArc analyzes the control program and automatically generates the visualization.
 



Using SiVArc saves you configuration time and prevents errors, particularly in recurring tasks. SiVArc also allows you to easily implement company standards.

In addition to some basics of SiVArc, this application example includes two configuration examples. In these configuration examples, you will learn about the different SiVArc functions in order to use them for your own projects.

Documentation and Sample Projects
  Documentation (1,3 MB) 
 Registrierung notwendig  TIA Portal V14 project "ExampleProjectStart" (1,2 MB)
 Registrierung notwendig  TIA Portal V14 project "SiVArcDigitalStart" (6,0 MB)
  

SIMATIC Visualization Architect training near you
SITRAIN offers you product training. Further information can be found under the following link: 109758628 

Further Information
Sample blocks for WinCC / STEP 7 (TIA Portal), including SiVArc rules 66839614

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.