×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109740519, Entry date: 10/25/2017
(23)
Rate

LOGO! Simply ingenious. Simply more. Tips and tricks (Video)

  • Entry
  • Associated product(s)
The Media System shows tips und tricks using LOGO! and LOGO! Soft Comfort

LOGO! simply ingenious for small automation tasks
LOGO! is the perfect choice for the quick, easy and space saving implementation of small
automation projects. Whether for basic machines or plants, in building automation or for diverse applications in the private sector – LOGO! is the solution. Most important is the ease of use for the programmer and operator together with continuous and consequent development of the functionality.

LOGO! advantages at a glance

  • Large LOGO! display with optional text display
  • Ethernet interface in all LOGO! 8 basic units
  • Easy to use webserver in all LOGO! 8  basic units
  • Remote communication via cellular wireless network
  • Integration in the KNX building system bus
  • Backward-compatible software supports drag-and-drop configuration
  • Pre-programmed and ready-to-use functions, e.g. on-delay, off-delay, weekly timer, pulse-generator, astronomic timer
  • Up to 400 function blocks in one program
  • Easy to use software for Windows®, Mac OS® and Linux®

Media System
This media system shows tips and tricks to use LOGO! and LOGO! Soft Comfort more efficient and comfortable.


Content

  • Networking LOGO! via drag&drop

  • Marking connecting lines in color

  • Programming exercise: Light and fan control

  • Programming exercise: PI controller

  • Programming exercise: Webserver

  • Programming exercise: Function keys

  • Programming exercise: Changing parameters

  • Using the Access Tool to read data

  • New: Digital signals as bar graph

  • New: Time as bar graph

  • New: Inverted signals

  • New: Online testing

  • New: Comments

  • New: Node value simulation

  • New: Looking for nodes

  • New: Network project

  • New: Configuring the startup time

  • New: Values in the trend view

  • New: IO Settings

  • New: Monitoring values

More information
Easy Entry in LOGO! and SIMATIC S7-1200
LOGO! Product overview

Additional keywords
Video, E-Learning, tutorial, teaser, multimediales vorführsystem, MMVS, film, screencast, demosystem, multimedia, webcast



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?
Note: The feedback always relates to the current entry / product. Your message will be forwarded to our technical editors working in the Online Support. In a few days, you will receive a response if your feedback requires one. If we have no further questions, you will not hear from us.