×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109740915, Entry date: 10/04/2016
(2)
Rate

SIMATIC IPC DiagMonitor V5.0 (software) now available

  • Entry
  • Associated product(s)
The new version of the SIMATIC IPC DiagMonitor V5.0 signaling and diagnostic software is now available for delivery.

Use of the SIMATIC IPC DiagMonitor signaling and diagnostic software permits early detection of possible faults in SIMATIC IPCs. Comprehensive and flexible options for communicating IPC fault messages to operating personnel make it possible to avoid plant shutdowns or reduce downtimes.

SIMATIC IPC DiagMonitor

  • Monitors critical PC states in SIMATIC IPCs (hard disk, RAID, CF card, CFast, SSD, fan, temperature, CMOS battery voltage, system status)
  • Signals detected errors as well as freely selectable service intervals
  • Communicates this information locally or remotely via SNMP, OPC, LAN, email and text message (phone)
  • Acts through adjustable PC restart for watchdog alarm and execution of batch programs and executable files
  • Logs all events in the Windows EventLog and, optionally, the measured temperature/fan data in a measured data file
  • Supports monitoring of networked SIMATIC Industrial PCs
  • administer BIOS-Data and enable BIOS Updates ( in local application )


NEW in SIMATIC IPC DiagMonitor V5.0:

  • Grouping of stations
  • Station descriptions
  • Notification in the event of an individual station’s connection interruption
  • Saving and loading of station configuration data
  • Saving and loading of OPC configuration data
  • Integration of the Bicker UPS
  • OPC UA server
  • Support of multiple RAID volumes with port display
  • Filling level display of individual partitions
  • IPV6 support within the diagnostics system
  • Email SSL/TLS encoding
  • Support of Nvidia NVS315
  • Support of SIMATIC IPC427E
  • Support of SIMATIC IPC477E
  • Support of SIMATIC IPC547G

SIMATIC IPC DiagMonitor V5.0 is compatible with all SIMATIC IPC DiagMonitor V4 versions, which means an update in operation with other SIMATIC IPC DiagMonitor V4.x versions to the current version is not necessary.

Notes:
The functions listed under "New" are not included in the previous versions.
Note the respective sales and delivery release of the devices.

Ordering data
The new SIMATIC IPC DiagMonitor is:

  • available as an individual product:
    SIMATIC IPC DiagMonitor: 6ES7648-6CA05-0YX0
  • as a SIMATIC IPC configurator option (Intranet, Mall)

One version of SIMATIC IPC DiagMonitor is required for each monitoring PC/each SIMATIC IPC to be monitored.

Use

Software requirements

Microsoft Windows Server 2008 R2, 64Bit
Microsoft Windows Embedded Standard 7, 32Bit (SIMATIC IPC Configuration)
Microsoft Windows Embedded Standard 7, 64Bit (SIMATIC IPC Configuration)
Microsoft Windows 7 Ultimate, 32Bit
Microsoft Windows 7 Ultimate, 64Bit
Microsoft Windows Server 2012 R2, 64Bit
Windows 10 Enterprise LTSB

Hardware requirements
for SIMATIC IPCs to be monitored

SIMATIC IPC227D

SIMATIC IPC277D

SIMATIC IPC427D

SIMATIC IPC477D

SIMATIC IPC547D

SIMATIC IPC627D

SIMATIC IPC677D

SIMATIC IPC647D

SIMATIC IPC827D

SIMATIC IPC847D


SIMATIC IPC227E

SIMATIC IPC277E

SIMATIC IPC427E

SIMATIC IPC477E

SIMATIC IPC547E


SIMATIC IPC547G


Note:
The operating systems approved for the specific devices apply for all SIMATIC IPCs.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.