×
Siemens Industry Online Support
Siemens AG
Entry type: FAQ Entry ID: 109740933, Entry date: 10/10/2016
(0)
Rate

SIDOOR: Standard elevator door systems and released motors

  • Entry
  • Associated product(s)
Overview of the SIDOOR Standard elevator door systems and the compatibility of the control devices with power supplies and motors

SIDOORAT12 control device (internal power supply):

  • Motors
    • SIDOOR M2 R + SIDOOR M2 L (120kg dynamic door weight)
  • Transmission belt
    • STS-S8M


SIDOOR AT40 CAN and SIDOOR AT40 RELAY control devices:

  • Power supplies
    • SIDOOR NT40
    • SIDOOR Transformer
  • Motors
    • SIDOOR M2 R + SIDOOR M2 L (120kg dynamic door weight)
    • SIDOOR M3 R + SIDOOR M3 L (180kg dynamic door weight)
    • SIDOOR M4 R + SIDOOR M4 L (400kg dynamic door weight)
    • SIDOOR M5 R + SIDOOR M5 L (600kg dynamic door weight)
      Note: The power supply NT40 is required for operating the M5 motor
  • Transmission belt
    • STS-S8M


SIDOOR ATE500E RELAY and SIDOOR ATE500E CAN (EC direct drive system) control devices:

  • Motor
    • SIDOOR MED280 (280kg dynamic door weight)
  • Transmission belt
    • STD-S5M


Below are the article numbers of the motors, power supplies and transmission belts mentioned:

Motor/Power supply/Transmission beltArticle number
M2 L6FB1103-0AT10-5MA0
M2 R6FB1103-0AT11-5MA0
M3 L6FB1103-0AT10-4MB0
M3 R6FB1103-0AT11-4MB0
M4 L6FB1103-0AT10-3MC0
M4 R6FB1103-0AT11-3MC0
M5 L6FB1103-0AT10-3MD0
M5 R6FB1103-0AT11-3MD0
MED2806FB1203-0AT12-7DA0
Power supply NT406FB1112-0AT20-3PS0
Transformer 6FB1112-0AT20-2TR0
STS-S8M 4m (12mm)6FB1104-0AT01-0AB0
STS-S8M 45m (12mm)6FB1104-0AT02-0AB0
STS-S8M 4m (14mm)6FB1104-0AT03-0AB0
STS-S8M 55m (14mm)6FB1104-0AT04-0AB0
STD-S5M 4m (20mm)6FB1104-0AT05-0AB0
STD-S5M 45m (20mm)6FB1104-0AT06-0AB1



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.