×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109741519, Entry date: 09/23/2016
(1)
Rate

Update 12 for WinCC V7.0 SP2 and WinCC V7.0 SP2 ASIA

  • Entry
  • Associated product(s)
Download of Update 12 for SIMATIC WinCC V7.0 SP2 and SIMATIC WinCC V7.0 SP2 ASIA

Installation Prerequisite:

  • SIMATIC WinCC V7.0 Service Pack 2
  • SIMATIC WinCC V7.0 Service Pack 2 ASIA

Check first what WinCC components are installed on the computer. This information can be found in the Windows "Control Panel" under "Add or Remove Programs".


Information about Update 12:

Please observe the installation and usage instructions in the following PDF file:

 Registrierung notwendig  WinCC_V70_SP2_Update12_Readme.pdf (424,5 KB)

Download of Update 12:
The Update is provided as a self-extracting archive. Download the files into a folder on your WinCC PC and start the extraction by double-clicking on the ".exe" file.

Please be aware of the file size.