×
Siemens Industry Online Support
Siemens AG
Entry type: Application example Entry ID: 109741584, Entry date: 09/29/2016
(3)
Rate

SIMATIC HMI - Efficiency in machine-level operator control and monitoring(Video)

  • Entry
  • Associated product(s)
As your single-source provider, Siemens’ human machine interface technology SIMATIC HMI is engineered to meet the increasingly complex processes of your machines and systems. SIMATIC HMI is optimized to meet your specific human machine interface needs.

Equipment for monitoring and operator control is needed wherever people have to work with machinery and plants performing tasks A to Z. It is not difficult to find the right device for the specific task. The challenge is to find a solution that is future-proof and flexible, that can be integrated into higher-level networks, and that can also meet the ever-increasing demands for transparency and data provision. 

For entry-level
Basic HMI is recommended for simple applications with a limited quantity scale and where the price-performance ratio is important in addition to a fast and intuitive operation. 

For higher demands
If you are looking for a panel-based solution for more demanding applications with larger quantity scales, make a decision for Advanced HMI. 

For high-end solutions
If production places particularly high demands on the quantity and type of information that must be processed and documented, a PC-based system is recommended. It offers the appropriate options for sufficient storage space, processing power, and data connectivity.

Learn more…


 



Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?