×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109741590, Entry date: 09/27/2016
(4)
Rate

Programming interface (DLL with demo application) for SIMATIC RF1060R/RF1070R

  • Entry
  • Associated product(s)
With immediate effect, a programming interface (DLL incl. demo application) for the Access Control Reader SIMATIC RF1060R/RF1070R is available for download.


This DLL allows you to create user-defined, customized applications for SIMATIC RF1060R/RF1070R.

Further, a demo application incl. sources for illustrating the creation of an application is available.

The SIMATIC RF1060R/RF1070Ris a reader with an USB interface for connection to a Windows-based (Windows 7 to Windows 10) computer.

The available programming interface (DLL) allows you to create user-defined, customized applications quickly and conveniently for SIMATIC RF1060R/RF1070R.
With the demo application "AccessControlDemo" you can address the RF1060R/RF1070Rdirectly via the USB interface.

You can download the file here.

 Registrierung notwendig  RF1000R_e.zip (471,1 KB)

Details can be find at the manual 109766114 


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit