×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109741799, Entry date: 02/24/2020
(28)
Rate

SIMATIC IOT2000 SD-Card example image

  • Entry
  • Associated product(s)
To realize your first automation tasks with the SIMATIC IOT2000, you can use this SD-Card example image for commissioning.

You can find a description about the SD-Card Image in the SIMATIC IOT2000 Forum.

Download
 Registrierung notwendig  Example_Image_V2.6.0.zip (418,7 MB)
SHA256 checksum: 26E63C1CDBE454F5C1A24C4692093B70BF713055F97B509D35AE17FFAA178A2B

 Registrierung notwendig  Open_Source_Software_V2.6.0.zip (3,5 GB)
SHA256 checksum: 6B97BEC51598A63AE34E6150000120BCDD303090ADCC5032A171DF91E64BA624

 Registrierung notwendig  ReadMe_OSS_Multilanguage_V2.6.0.zip (107,4 KB)
SHA256 checksum: E34EE3BF9F580FF400BF67FB69D7B7D6EAB46056C13746AA4307AED44DE4E110

Notes
Third party software – license conditions and copyright notes:
You can find copyright notes of third party software, especially Open Source Software ("OSS"), included in this product and the applicable license conditions of such third party software in the file Readme_OSS_Multilanguage.zip and in the OSS source code. You can find the corresponding OSS source code pertaining to the product in the Open_Source_Software.zip file.

The Application Examples are not binding and do not claim to be complete regarding the circuits shown, equipping and any eventuality. The example image does not represent a solution. It is only intended to provide support for typical applications.
You are responsible for ensuring that the described products are used correctly.
This example image does not relieve you of the responsibility to use safe practices in application, installation, operation and maintenance. When using this example image, you recognize that we cannot be made liable for any damage/claims beyond the liability clause described.
We reserve the right to make changes to this example image at any time without prior notice.
If there are any deviations between the recommendations provided in these example image and other Siemens publications – e.g. Catalogs – the contents of the other documents have priority.
We do not accept any liability for the information contained in this document.
Any claims against us – based on whatever legal reason – resulting from the use of the example image, operating system components, device drivers, applications and documentation etc., described in this example image shall be excluded. Such an exclusion shall not apply in the case of mandatory liability, e.g. under the German Product Liability Act (“Produkthaftungsgesetz”), in case of intent, gross negligence, or injury of life, body or health, guarantee for the quality of a product, fraudulent concealment of a deficiency or breach of a condition which goes to the root of the contract (“wesentliche Vertragspflichten”). The damages for a breach of a substantial contractual obligation are, however, limited to the foreseeable damage, typical for the type of contract, except in the event of intent or gross negligence or injury to life, body or health. The above provisions do not imply a change of the burden of proof to your detriment.
Any form of duplication or distribution of these Application Examples or excerpts hereof is prohibited without the expressed consent of Siemens Digital Factory. This is not valid for OSS-components. Concerning OSS components obtain the relevant OSS license conditions superior to all other, to this product applicable conditions. More information on this you find in the Readme and the Open Source Software bundle.


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
https://www.siemens.com/cybersecurity#Ouraspiration.
Rate entry
no rating
Requests and feedback
What do you want to do?