×
Siemens Industry Online Support
Siemens AG
Entry type: Product note, Entry ID: 109741867, Entry date: 11/14/2016
(2)
Rate

Sales and Delivery Release for SIMATIC Energy Manager PRO 7.0

  • Entry
  • Associated product(s)
The energy management software SIMATIC Energy Manager PRO 7.0 is available for delivery effective immediately.

SIMATIC Energy Manager PRO is the innovated successor of SIMATIC B.Data.

Upgrade from SIMATIC B.Data 6.0 to SIMATIC Energy Manager PRO 7.0 is possible and included in the SIMATIC B.Data Software Update Service (SUS).



 

SIMATIC Energy Manager PRO provides modular management
and operating information system for industrial firms in any sector.

SIMATIC Energy Manager PRO forms the basis for cost-effective energy management to reduce energy costs and increase energy efficiency. Provides the following specific advantages:

  • Creates company-wide transparency, thanks to continuous energy balancing and materials balancing for the power generation systems and loads

  • Allows energy costs to be allocated according to the costs-by-cause principle and permits transfer to the billing system (e.g. SAP)

  • Generates metrics for well-founded suggestions for increasing the efficiency of power generation systems and loads

  • Provides planning reliability thanks to production-related load and demand forecasts

  • Fulfills the legal obligations for monitoring and reporting on greenhouse gas emissions (CO2 emissions)

  • Relieves personnel of extra work through automatically updating internal and external energy reports


Highlights

Widget-based Web Dashboard

Fully flexible creation of Web dashboards in runtime and intuitive operation due to widget-based design



Statistical functions

Dynamic statistical functions enables versatile energy analyses in the Web Dashboard and Desktop Chart.


Seamless connection to SIMATIC Energy Suite

Reduced engineering overhead due to transfer of engineering data from SIMATIC Energy Suite


Miscellaneous

  • High-performance MS SQL database as central data store for long-term archiving of energy data
  • Delivery form as DVD or for download per online software delivery


Functional extensions

Compression and pre-processing

  • The data are immediately compressed during data acquisition to redistribute the load
    (e.g.: 1 sec – 15 min – 1 d)
  • The consumption and output values are automatically calculated from count values.

High-speed data recording

  • Depending on the selected driver, up to 1000 data points can be recorded in the 1 sec scan interval.
  • The data are stored directly on the acquisition component
  • These data can be accessed in turn with the chart

Authentication via Active Directory

  • Headquarter IT can control which users can log into Energy Manager PRO
  • Single sign-on is also supported by the Web client

Performance improvements

  • Applicative calculation of the key indicators
  • Compression of the data during data acquisition

Backup & Recovery

  • Backup & Recovery can be configured with the Energy Manager PRO client

Extendedsystem approvals

  • Windows 10
  • Office 2016
  • Microsoft Edge, Google Chrome, Apple Safari iOS 9, Mozilla Firefox 36


Software requirements for Energy Manager PRO


Refer to the version notes for the software requirements

  simatic_enmpro_releasenotes.pdf (289,9 KB) 



Order overview


SIMATIC Energy Manager PRO

V7.0

MLFB (Download)

MLFB (Package)

SIMATIC Energy Manager PRO

incl. 50 tags

6AV6372-2DF07-0AH0

6AV6372-2DF07-0AX0

Tag Package 50 1)

6AV6372-2DF07-0CH0

6AV6372-2DF07-0CX0

Tag Package 100 1)

6AV6372-2DF07-0DH0

6AV6372-2DF07-0DX0

Tag Package 250 1)

6AV6372-2DF07-0EH0

6AV6372-2DF07-0EX0

Tag Package 500 1)

6AV6372-2DF07-0FH0

6AV6372-2DF07-0FX0

Tag Package 1000 1)

6AV6372-2DF07-0GH0

6AV6372-2DF07-0GX0

Tag Package 5000 1)

6AV6372-2DF07-0HH0

6AV6372-2DF07-0HX0

Tag Package 30000 1)

6AV6372-2DF07-0JH0

6AV6372-2DF07-0JX0


SIMATIC Energy Manager PRO

Extensions

MLFB (Download)

MLFB (Package)

SIMATIC Energy Manager PRO

3 Web Clients

6AV6372-2DF27-0AH0
6AV6372-2DF27-0AX0

SIMATIC Energy Manager PRO

20 Web Clients

6AV6372-2DF27-0BH0

6AV6372-2DF27-0BX0

SIMATIC Energy Manager PRO

60 Web Clients

6AV6372-2DF27-0CH0
6AV6372-2DF27-0CX0

SIMATIC Energy Manager PRO

Client

6AV6372-2DF37-0AH0
6AV6372-2DF37-0AX0

SIMATIC Energy Manager PRO

Planning & Forecast

6AV6372-2DF47-0AH0

6AV6372-2DF47-0AX0

SIMATIC Energy Manager PRO Recording Component

6AV6372-2DF57-0AH0
6AV6372-2DF57-0AX0


SIMATIC Energy Manager PRO

Software Update Service (SUS)

MLFB (Download)

MLFB (Package)

SUS up to 100 Tags
for max. additional 100 tags

with Tag Packages 2)

6AV6372-2DF00-0DY0

6AV6372-2DF00-0DL0

SUS up to 500 Tags
for max. additional 500 tags

with Tag Packages 2)

6AV6372-2DF00-0FY0

6AV6372-2DF00-0FL0

SUS up to 5000 Tags
for max. additional 5000 tags

with Tag Packages 2)

6AV6372-2DF00-0HY0

6AV6372-2DF00-0HL0

SUS more than 5000 tags
for more than 5000 additional tags with Tag Packages 2)

6AV6372-2DF70-0XY0
6AV6372-2DF70-0XL0


SIMATIC B.Data 6.0 to

Energy Manager PRO 7.0 Upgrades

MLFB (Download)

MLFB (Package)

Upgrade from systems

with up to 100 additional tags with Tag Packages

6AV6372-2DF07-0DH4

6AV6372-2DF07-0DX4

Upgrade from systems

with up to 500 additional tags with Tag Packages

6AV6372-2DF07-0FH4

6AV6372-2DF07-0FX4

Upgrade from systems

with up to 5000 additional tags with Tag Packages

6AV6372-2DF07-0HH4

6AV6372-2DF07-0HX4

Upgrade from systems

with more than 5000 additional tags with Tag Packages

6AV6372-2DF77-0XH4

6AV6372-2DF77-0XX4


SIMATIC Energy Manager PRO TRIAL


MLFB (Download)

MLFB (Package)

SIMATIC Energy Manager PRO TRIAL

-

6AV6372-2DF17-0AX0

1) The number of tags can be dynamically expanded with tag packages. The total number of tags is increased by the value of the respective tag package.

2) The SUS contract runs for 1 year. The contract is automatically extended by a further year unless canceled 3 months prior to expiration.


Security information
In order to protect plants, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art industrial security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about industrial security, please visit
http://www.siemens.com/industrialsecurity.