×
Siemens Industry Online Support
Siemens AG
Entry type: Download Entry ID: 109742040, Entry date: 03/29/2019
(1)
Rate

Drives Software Version V4.8 HF6 für SINAMICS G130, SINAMICS G150 and SINAMICS S150

  • Entry
  • Associated product(s)
Here you can find the SINAMICS G130, SINAMICS G150 and SINAMICS S150 firmware version 4.8 HF6.

 When upgrading your system, please read the firmware update instructions.

 

  Restrictions_SINAMICS_G130_SINAMICS_G150_V4.8.pdf (13,6 KB)

  Restrictions_SINAMICS_S150.pdf (39,2 KB)


SINAMICS Firmware Version 4.8 HF6

Following software can be downloaded:

 Download unterliegt Exportcontrolle  SINAMICS_G130_V4_8_HF6.zip (70,0 MB)

Note: The software is subject to export restrictions. The download is only available to registered users.
Alternatively, you can use the new memory card (CF) which has following order number:

·6SL3054-3EJ00-1BA0


 Download unterliegt Exportcontrolle  SINAMICS_G150_V4_8_HF6.zip (72,1 MB)

Note: The software is subject to export restrictions. The download is only available to registered users.
Alternatively, you can use the new memory card (CF) which has following order number:

·6SL3054-1EJ00-1BA0


 Download unterliegt Exportcontrolle  SINAMICS_S150_V4_8_HF6.zip (78,7 MB)

Note: The software is subject to export restrictions. The download is only available to registered users.
Alternatively, you can use the new memory card (CF) which has following order number:

·6SL3054-2EJ00-1BA0

 

 

GSD files for integrating projects in PROFIBUS engineering tools

On the Compact Flash Card, the PROFIBUS GSD files are stored in the following

path: ..\SIEMENS\SINAMICS\DATA\CFG

Alternatively the files can be downloaded: (see 98206128)

 

GSDML  files for integrating projects in PROFINET engineering tools

On the Compact Flash Card, the PROFINET GSDML files are stored in the following

Path: ..\SIEMENS\SINAMICS\DATA\CFG

   

STARTER

For this firmware version STARTER Version ≥ 4.4 is needed (see 109740000)

 

Startdrive

SINAMICS G130, G150 and S150 are not supported in Startdrive.

The commissioning is performed with STARTER.
The hardware configuration of the G130, G150 and S150 on the TIA Portal can be implemented using GSD/ GSDML files, see
73257075 (manual configuring).

 

DCC (Drive Control Chart)

(see 109740004)


Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit