×
Siemens Industry Online Support
Siemens AG
Entry type: Product note Entry ID: 109742452, Entry date: 11/09/2016
(0)
Rate

Delivery release for option Q25 fan connection NDE or ABOVE with M16x1.5 for SIMOTICS M-1PH8 motors

  • Entry
  • Associated product(s)
With immediate effect, the modular kit for SIMOTICS M-1PH8 main motors, shaft heights 100, 132 and 160, comprises the new option Q25 to increase the flexibility when setting up an electric connection of the third-party fan. This option allows to connect the fan in the outlet direction NDE or ABOVE.

Advantages and benefits

Under reduced space conditions, the standard cable outlet of the third-party fan in the radial direction can be represent an interfering contour in the machine, together with cable gland and bending radius. With the option Q25, we now offer a solution for applications requiring a minimum installation space. In some cases, the space required for the motor can be reduced by more than 50 mm (incl. bending radius of the fan connection cable); the cover of the fan terminal box defines the outlet directions NDE or ABOVE (s. dimension sheet Q25_Massblatt.pdf (617.3 KB)).

During the installation, the outlet direction can be flexibly chosen (replacement plug M16x1.5 by the corresponding cable gland).

Please ensure that, when ordering SIMOTICS M-1PH8 motors, the 15th place of the article number = E, F, G and H (power connector) of the third-party fans is without plug connection.

This will be entered in CAD Creator by the end of 11/2016.

In the SIZER, the option Q25 will be provided as from the new version.

Security information
In order to protect technical infrastructures, systems, machines and networks against cyber threats, it is necessary to implement – and continuously maintain – a holistic, state-of-the-art IT security concept. Siemens’ products and solutions constitute one element of such a concept. For more information about cyber security, please visit
http://www.siemens.com/industrialsecurity.