×
Siemens Industry Online Support
Siemens AG
Entry ID: 109742667, Entry date: 01/24/2018
(3)
Rate

Documentation for distributed I/O system ET 200AL

  • Entry
The documentation for the SIMATIC ET 200AL distributed I/O system is arranged into three areas.



Basic Information

The system manual describes, among other things, system properties, assembly, wiring and commissioning. The product information contains up-to-date information and supersedes other statements in the documentation. The STEP 7 online help supports you in the configuration and programming.

SIMATIC ET 200AL Distributed I/O system System Manual
SIMATIC STEP 7 Basic/Professional V15.1 and SIMATIC WinCC V15.1 Online help


Device information

Product manuals contain a compact description of the module-specific information, such as properties, terminal diagrams, characteristics and technical specifications.


Interface module

SIMATIC ET 200AL Interface module IM 157-1 PN(6ES7157-1AB00-0AB0)
SIMATIC ET 200AL Interface module IM 157-1 DP(6ES7157-1AA00-0AB0)

Digital input module

SIMATIC ET 200AL digital input module DI 8x24VDC 8xM8(6ES7141-5BF00-0BA0)
SIMATIC ET 200AL digital input module DI 8x24VDC 4xM12(6ES7141-5AF00-0BA)

SIMATIC ET 200AL digital input module DI 16x24VDC 8xM12(6ES7141-5AH00-0BA0)

Digital output module

SIMATIC ET 200AL digital output module DQ 8x24VDC/2A 8xM12(6ES7142-5AF00-0BA0)

Digital input/digital output module

SIMATIC ET 200AL digital input/digital output module DIQ 4+DQ 4x24VDC/0.5A 8xM8(6ES7143-5BF00-0BA0)
SIMATIC ET 200AL digital input/digital output module DIQ 4+DQ 4x24VDC/0.5A 4xM12(6ES7143-5AF00-0BA0)
 SIMATIC ET 200AL digital input/digital output module DIQ 16x24VDC/0.5A 8xM12 (6ES7143-5AH00-0BA0)

Analog input module

SIMATIC ET 200AL analog input module AI 4xU/I/RTD 4xM12(6ES7144-5KD00-0BA0)

SIMATIC ET 200AL AQ 4xU/I 4xM12 analog output module (6ES7145-5ND00-0BA0)

Communication module

SIMATIC ET 200AL communication module CM 4xIO-Link 4xM12(6ES7147-5JD00-0BA0)


System-wide informationen

The function manuals contain detailed descriptions on general topics regarding the SIMATIC ET 200AL distributed I/O system, e.g. diagnostics, communication, Motion Control, Web server.

Mixed Configuration ET 200AL / ET 200SP

SIMATIC ET 200SP Product Information Mixed Configuration ET 200SP / ET 200AL

Diagnosis function manuals

SIMATIC S7-1500, ET 200MP, ET 200SP, ET 200AL, ET 200pro Diagnostics

Communication function manuals

SIMATIC S7-1500, ET 200MP, ET 200SP, ET 200AL, ET 200pro Communication
SIMATIC PROFINET PROFINET with STEP 7 V15
SIMATIC PROFIBUS PROFIBUS with STEP 7 V13

I/O function manuals

SIMATIC IO-Link system
SIMATIC S7-1500, ET 200MP, ET 200SP, ET 200AL, ET 200pro, ET 200eco PN Analog value processing
SIMATIC S7-1500, ET 200MP, ET 200SP, ET 200AL Designing interference-free controllers


Manual Collection ET 200AL

The Manual Collection contains the complete documentation on the ET 200AL distributed I/O system gathered together in one pdf file.

SIMATIC Distributed I/O system ET 200AL Manual Collection